aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-10-24 14:46:31 -0500
committerVishal Mahaveer2017-11-07 16:34:05 -0600
commitfe2f3b2a83e0ee4a2187079b0bb252a166f8d5f6 (patch)
treebb68a5b0a0b9397766257885a96e34a6c9b90f4a
parentb06a271718074ed3534ab77ede2f1926cf9313a6 (diff)
downloadu-boot-fe2f3b2a83e0ee4a2187079b0bb252a166f8d5f6.tar.gz
u-boot-fe2f3b2a83e0ee4a2187079b0bb252a166f8d5f6.tar.xz
u-boot-fe2f3b2a83e0ee4a2187079b0bb252a166f8d5f6.zip
Revert "arm: dra7: Define board specific boot arguments"
This reverts commit e2648f3da001b2df4a7654c6c59e28ada0472e6c. For dra7xx evms these bootarg parameters are already defined in kernel commandline, remove it to avoid duplication. Conflicts: include/configs/dra7xx_evm.h Change-Id: I111b47eb9e2e7ebc4a79a83d15b22b665f5d0859 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--include/configs/dra7xx_evm.h4
1 files changed, 0 insertions, 4 deletions
diff --git a/include/configs/dra7xx_evm.h b/include/configs/dra7xx_evm.h
index 8bb9811924..fadeb78a16 100644
--- a/include/configs/dra7xx_evm.h
+++ b/include/configs/dra7xx_evm.h
@@ -92,10 +92,6 @@
92 92
93#define CONFIG_ANDROID_BOOT_IMAGE 93#define CONFIG_ANDROID_BOOT_IMAGE
94 94
95#define CONFIG_BOOTARGS_BOARD "console=ttyS0,115200 " \
96 "androidboot.console=ttyS0 " \
97 "androidboot.hardware=jacinto6evmboard"
98
99#ifdef CONFIG_SPL_BUILD 95#ifdef CONFIG_SPL_BUILD
100#undef CONFIG_CMD_BOOTD 96#undef CONFIG_CMD_BOOTD
101#ifdef CONFIG_SPL_DFU_SUPPORT 97#ifdef CONFIG_SPL_DFU_SUPPORT