diff options
author | Tom Warren | 2013-03-26 12:39:33 -0500 |
---|---|---|
committer | Tom Warren | 2013-04-15 13:01:37 -0500 |
commit | 3efff99fbd971cd087569162e8f00f8f91cd3f22 (patch) | |
tree | 4ce94849ad3b9e8c4b7ad8f6ce2737856d1f671a | |
parent | eb222d1d7de5946501ed15c49f9d23bc05fc5a87 (diff) | |
download | u-boot-3efff99fbd971cd087569162e8f00f8f91cd3f22.tar.gz u-boot-3efff99fbd971cd087569162e8f00f8f91cd3f22.tar.xz u-boot-3efff99fbd971cd087569162e8f00f8f91cd3f22.zip |
Tegra: enable verify support for the crc32 command
Some 3rd-party flash tools use the -v (verify) option of crc32 command.
Signed-off-by: Tom Warren <twarren@nvidia.com>
Acked-by: Simon Glass <sjg@chromium.org>
-rw-r--r-- | include/configs/tegra-common.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/configs/tegra-common.h b/include/configs/tegra-common.h index e9241b8dff..cb9e7c383d 100644 --- a/include/configs/tegra-common.h +++ b/include/configs/tegra-common.h | |||
@@ -168,7 +168,9 @@ | |||
168 | #define CONFIG_SPL_GPIO_SUPPORT | 168 | #define CONFIG_SPL_GPIO_SUPPORT |
169 | 169 | ||
170 | #define CONFIG_SYS_GENERIC_BOARD | 170 | #define CONFIG_SYS_GENERIC_BOARD |
171 | |||
171 | /* Misc utility code */ | 172 | /* Misc utility code */ |
172 | #define CONFIG_BOUNCE_BUFFER | 173 | #define CONFIG_BOUNCE_BUFFER |
174 | #define CONFIG_CRC32_VERIFY | ||
173 | 175 | ||
174 | #endif /* _TEGRA_COMMON_H_ */ | 176 | #endif /* _TEGRA_COMMON_H_ */ |