aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Murphy2013-04-18 01:29:54 -0500
committerTom Rini2013-05-10 07:25:56 -0500
commit584506bee694643214152ed2bec9a99df9a244d6 (patch)
tree6d3d0a4734d6d4726ea95fcf5cdf70bbf085a83b
parent34f667bbc4819607735dd56df17c8f1789af40d1 (diff)
downloadu-boot-584506bee694643214152ed2bec9a99df9a244d6.tar.gz
u-boot-584506bee694643214152ed2bec9a99df9a244d6.tar.xz
u-boot-584506bee694643214152ed2bec9a99df9a244d6.zip
ARM: Panda: Add flag to allow runtime enviroment varibale mods
Add the flag to allow runtime enviroment variable modifications. This is being added so that the board-name can be modified at runtime to indicate either a panda(4430) or a panda-es(4460) Signed-off-by: Dan Murphy <dmurphy@ti.com>
-rw-r--r--include/configs/omap4_panda.h2
1 files changed, 2 insertions, 0 deletions
diff --git a/include/configs/omap4_panda.h b/include/configs/omap4_panda.h
index eacb5f5c3b..abf586b872 100644
--- a/include/configs/omap4_panda.h
+++ b/include/configs/omap4_panda.h
@@ -66,4 +66,6 @@
66 66
67#define CONFIG_SYS_PROMPT "Panda # " 67#define CONFIG_SYS_PROMPT "Panda # "
68 68
69#define CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG
70
69#endif /* __CONFIG_PANDA_H */ 71#endif /* __CONFIG_PANDA_H */