diff options
author | Simon Glass | 2013-03-11 01:30:27 -0500 |
---|---|---|
committer | Tom Rini | 2013-04-17 09:58:51 -0500 |
commit | 669dfc2ed8d853d6bcdcafa1de6aca22929465e5 (patch) | |
tree | 4b50a0bde4b25038c5660d8ceb3a73cb3b6990d2 | |
parent | 1741c64d642a95c4bb88a2b03e96c6dc7ed5fe62 (diff) | |
download | u-boot-669dfc2ed8d853d6bcdcafa1de6aca22929465e5.tar.gz u-boot-669dfc2ed8d853d6bcdcafa1de6aca22929465e5.tar.xz u-boot-669dfc2ed8d853d6bcdcafa1de6aca22929465e5.zip |
fdt: Ensure that libfdt_env.h comes from U-Boot
When building host utilities, we include libfdt.h from the host, not from
U-Boot. This in turn brings in libfdt_env.h from the host, which can mess
up the types and cause a build failure, depending on the host environment.
To fix this, force inclusion of U-Boot's libfdt_env.h so that the types
are correct.
Another way to fix this is to use -nostdinc and -idirafter to ensure that
system includes are included after U-Boot ones. Unfortunately this means
that U-Boot's errno.h gets included instead of the system one. This in
turn requires a hack to errno.h to redirect things, so all in all the
solution in this patch is probably cleaner.
Signed-off-by: Simon Glass <sjg@chromium.org>
-rw-r--r-- | tools/Makefile | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/tools/Makefile b/tools/Makefile index c5952fc71e..889c89798d 100644 --- a/tools/Makefile +++ b/tools/Makefile | |||
@@ -164,7 +164,8 @@ NOPEDOBJS := $(addprefix $(obj),$(NOPED_OBJ_FILES-y)) | |||
164 | # Use native tools and options | 164 | # Use native tools and options |
165 | # Define __KERNEL_STRICT_NAMES to prevent typedef overlaps | 165 | # Define __KERNEL_STRICT_NAMES to prevent typedef overlaps |
166 | # | 166 | # |
167 | HOSTCPPFLAGS = -idirafter $(SRCTREE)/include \ | 167 | HOSTCPPFLAGS = -include $(SRCTREE)/include/libfdt_env.h \ |
168 | -idirafter $(SRCTREE)/include \ | ||
168 | -idirafter $(OBJTREE)/include2 \ | 169 | -idirafter $(OBJTREE)/include2 \ |
169 | -idirafter $(OBJTREE)/include \ | 170 | -idirafter $(OBJTREE)/include \ |
170 | -I $(SRCTREE)/lib/libfdt \ | 171 | -I $(SRCTREE)/lib/libfdt \ |