aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSricharan R2013-05-27 23:57:46 -0500
committerLokesh Vutla2013-05-29 04:34:50 -0500
commitb9ae28adb93127d89dba7b63526146cd18907e82 (patch)
tree55286b2b738cb9840e780574dcac15f587b2750c
parente3972cd8e4228b15aee026b703fd265db7242c19 (diff)
downloadu-boot-b9ae28adb93127d89dba7b63526146cd18907e82.tar.gz
u-boot-b9ae28adb93127d89dba7b63526146cd18907e82.tar.xz
u-boot-b9ae28adb93127d89dba7b63526146cd18907e82.zip
ARM: DRA7xx: Change the Debug UART to UART1
Serial UART is connected to UART1. So add the change for the same. Signed-off-by: Sricharan R <r.sricharan@ti.com>
-rw-r--r--include/configs/dra7xx_evm.h3
-rw-r--r--include/configs/omap5_common.h4
-rw-r--r--include/configs/omap5_uevm.h4
3 files changed, 7 insertions, 4 deletions
diff --git a/include/configs/dra7xx_evm.h b/include/configs/dra7xx_evm.h
index 28a306ba8e..b142049a6c 100644
--- a/include/configs/dra7xx_evm.h
+++ b/include/configs/dra7xx_evm.h
@@ -35,4 +35,7 @@
35#define CONFIG_DRA7XX /* in a TI DRA7XX core */ 35#define CONFIG_DRA7XX /* in a TI DRA7XX core */
36#define CONFIG_SYS_PROMPT "DRA752 EVM # " 36#define CONFIG_SYS_PROMPT "DRA752 EVM # "
37 37
38#define CONFIG_CONS_INDEX 1
39#define CONFIG_SYS_NS16550_COM1 UART1_BASE
40#define CONFIG_BAUDRATE 115200
38#endif /* __CONFIG_DRA7XX_EVM_H */ 41#endif /* __CONFIG_DRA7XX_EVM_H */
diff --git a/include/configs/omap5_common.h b/include/configs/omap5_common.h
index deb5e9fd5e..d57c0daed1 100644
--- a/include/configs/omap5_common.h
+++ b/include/configs/omap5_common.h
@@ -81,10 +81,6 @@
81#define CONFIG_SYS_NS16550_SERIAL 81#define CONFIG_SYS_NS16550_SERIAL
82#define CONFIG_SYS_NS16550_REG_SIZE (-4) 82#define CONFIG_SYS_NS16550_REG_SIZE (-4)
83#define CONFIG_SYS_NS16550_CLK V_NS16550_CLK 83#define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
84#define CONFIG_CONS_INDEX 3
85#define CONFIG_SYS_NS16550_COM3 UART3_BASE
86
87#define CONFIG_BAUDRATE 115200
88 84
89/* CPU */ 85/* CPU */
90#define CONFIG_ARCH_CPU_INIT 86#define CONFIG_ARCH_CPU_INIT
diff --git a/include/configs/omap5_uevm.h b/include/configs/omap5_uevm.h
index c791789cb7..ba81e30bb1 100644
--- a/include/configs/omap5_uevm.h
+++ b/include/configs/omap5_uevm.h
@@ -35,6 +35,10 @@
35 35
36#include <configs/omap5_common.h> 36#include <configs/omap5_common.h>
37 37
38#define CONFIG_CONS_INDEX 3
39#define CONFIG_SYS_NS16550_COM3 UART3_BASE
40#define CONFIG_BAUDRATE 115200
41
38/* TWL6035 */ 42/* TWL6035 */
39#ifndef CONFIG_SPL_BUILD 43#ifndef CONFIG_SPL_BUILD
40#define CONFIG_PALMAS_POWER 44#define CONFIG_PALMAS_POWER