diff options
author | Nishanth Menon | 2013-04-04 08:16:24 -0500 |
---|---|---|
committer | Lokesh Vutla | 2013-05-29 04:34:40 -0500 |
commit | c1b9a301d89ba9701dc189782ada623ab657bdad (patch) | |
tree | 34e974387e573af76a63b341371dd517d98ca6ee | |
parent | 61bc717b48e0cbd935c0ad401d9fcc20a2e2b267 (diff) | |
download | u-boot-c1b9a301d89ba9701dc189782ada623ab657bdad.tar.gz u-boot-c1b9a301d89ba9701dc189782ada623ab657bdad.tar.xz u-boot-c1b9a301d89ba9701dc189782ada623ab657bdad.zip |
ARM: OMAP5: DRA7xx: support class 0 optimized voltages
DRA752 now uses AVS Class 0 voltages which are voltages in efuse.
This means that we can now use the optimized voltages which are
stored as mV values in efuse and program PMIC accordingly.
This allows us to go with higher OPP as needed in the system without
the need for implementing complex AVS logic.
Signed-off-by: Nishanth Menon <nm@ti.com>
-rw-r--r-- | arch/arm/cpu/armv7/omap-common/clocks-common.c | 58 | ||||
-rw-r--r-- | arch/arm/cpu/armv7/omap5/hw_data.c | 10 | ||||
-rw-r--r-- | arch/arm/include/asm/arch-omap5/clocks.h | 30 | ||||
-rw-r--r-- | arch/arm/include/asm/omap_common.h | 11 |
4 files changed, 97 insertions, 12 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c index 1861df4fa5..928327ab63 100644 --- a/arch/arm/cpu/armv7/omap-common/clocks-common.c +++ b/arch/arm/cpu/armv7/omap-common/clocks-common.c | |||
@@ -521,6 +521,38 @@ void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic) | |||
521 | gpio_direction_output(pmic->gpio, 1); | 521 | gpio_direction_output(pmic->gpio, 1); |
522 | } | 522 | } |
523 | 523 | ||
524 | static u32 optimize_vcore_voltage(struct volts const *v) | ||
525 | { | ||
526 | u32 val; | ||
527 | if (!v->value) | ||
528 | return 0; | ||
529 | if (!v->efuse.reg) | ||
530 | return v->value; | ||
531 | |||
532 | switch (v->efuse.reg_bits) { | ||
533 | case 16: | ||
534 | val = readw(v->efuse.reg); | ||
535 | break; | ||
536 | case 32: | ||
537 | val = readl(v->efuse.reg); | ||
538 | break; | ||
539 | default: | ||
540 | printf("Error: efuse 0x%08x bits=%d unknown\n", | ||
541 | v->efuse.reg, v->efuse.reg_bits); | ||
542 | return v->value; | ||
543 | } | ||
544 | |||
545 | if (!val) { | ||
546 | printf("Error: efuse 0x%08x bits=%d val=0, using %d\n", | ||
547 | v->efuse.reg, v->efuse.reg_bits, v->value); | ||
548 | return v->value; | ||
549 | } | ||
550 | |||
551 | debug("%s:efuse 0x%08x bits=%d Vnom=%d, using efuse value %d\n", | ||
552 | __func__, v->efuse.reg, v->efuse.reg_bits, v->value, val); | ||
553 | return val; | ||
554 | } | ||
555 | |||
524 | /* | 556 | /* |
525 | * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva | 557 | * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva |
526 | * We set the maximum voltages allowed here because Smart-Reflex is not | 558 | * We set the maximum voltages allowed here because Smart-Reflex is not |
@@ -529,23 +561,25 @@ void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic) | |||
529 | */ | 561 | */ |
530 | void scale_vcores(struct vcores_data const *vcores) | 562 | void scale_vcores(struct vcores_data const *vcores) |
531 | { | 563 | { |
532 | do_scale_vcore(vcores->core.addr, vcores->core.value, | 564 | u32 val; |
533 | vcores->core.pmic); | 565 | |
566 | val = optimize_vcore_voltage(&vcores->core); | ||
567 | do_scale_vcore(vcores->core.addr, val, vcores->core.pmic); | ||
534 | 568 | ||
535 | do_scale_vcore(vcores->mpu.addr, vcores->mpu.value, | 569 | val = optimize_vcore_voltage(&vcores->mpu); |
536 | vcores->mpu.pmic); | 570 | do_scale_vcore(vcores->mpu.addr, val, vcores->mpu.pmic); |
537 | 571 | ||
538 | do_scale_vcore(vcores->mm.addr, vcores->mm.value, | 572 | val = optimize_vcore_voltage(&vcores->mm); |
539 | vcores->mm.pmic); | 573 | do_scale_vcore(vcores->mm.addr, val, vcores->mm.pmic); |
540 | 574 | ||
541 | do_scale_vcore(vcores->gpu.addr, vcores->gpu.value, | 575 | val = optimize_vcore_voltage(&vcores->gpu); |
542 | vcores->gpu.pmic); | 576 | do_scale_vcore(vcores->gpu.addr, val, vcores->gpu.pmic); |
543 | 577 | ||
544 | do_scale_vcore(vcores->eve.addr, vcores->eve.value, | 578 | val = optimize_vcore_voltage(&vcores->eve); |
545 | vcores->eve.pmic); | 579 | do_scale_vcore(vcores->eve.addr, val, vcores->eve.pmic); |
546 | 580 | ||
547 | do_scale_vcore(vcores->iva.addr, vcores->iva.value, | 581 | val = optimize_vcore_voltage(&vcores->iva); |
548 | vcores->iva.pmic); | 582 | do_scale_vcore(vcores->iva.addr, val, vcores->iva.pmic); |
549 | 583 | ||
550 | if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) { | 584 | if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) { |
551 | /* Configure LDO SRAM "magic" bits */ | 585 | /* Configure LDO SRAM "magic" bits */ |
diff --git a/arch/arm/cpu/armv7/omap5/hw_data.c b/arch/arm/cpu/armv7/omap5/hw_data.c index e9d34c13b1..53aea93077 100644 --- a/arch/arm/cpu/armv7/omap5/hw_data.c +++ b/arch/arm/cpu/armv7/omap5/hw_data.c | |||
@@ -338,22 +338,32 @@ struct vcores_data omap5430_volts_es2 = { | |||
338 | 338 | ||
339 | struct vcores_data dra752_volts = { | 339 | struct vcores_data dra752_volts = { |
340 | .mpu.value = VDD_MPU_DRA752, | 340 | .mpu.value = VDD_MPU_DRA752, |
341 | .mpu.efuse.reg = STD_FUSE_OPP_VMIN_MPU_NOM, | ||
342 | .mpu.efuse.reg_bits = DRA752_EFUSE_REGBITS, | ||
341 | .mpu.addr = TPS659038_REG_ADDR_SMPS12_MPU, | 343 | .mpu.addr = TPS659038_REG_ADDR_SMPS12_MPU, |
342 | .mpu.pmic = &tps659038, | 344 | .mpu.pmic = &tps659038, |
343 | 345 | ||
344 | .eve.value = VDD_EVE_DRA752, | 346 | .eve.value = VDD_EVE_DRA752, |
347 | .eve.efuse.reg = STD_FUSE_OPP_VMIN_DSPEVE_NOM, | ||
348 | .eve.efuse.reg_bits = DRA752_EFUSE_REGBITS, | ||
345 | .eve.addr = TPS659038_REG_ADDR_SMPS45_EVE, | 349 | .eve.addr = TPS659038_REG_ADDR_SMPS45_EVE, |
346 | .eve.pmic = &tps659038, | 350 | .eve.pmic = &tps659038, |
347 | 351 | ||
348 | .gpu.value = VDD_GPU_DRA752, | 352 | .gpu.value = VDD_GPU_DRA752, |
353 | .gpu.efuse.reg = STD_FUSE_OPP_VMIN_GPU_NOM, | ||
354 | .gpu.efuse.reg_bits = DRA752_EFUSE_REGBITS, | ||
349 | .gpu.addr = TPS659038_REG_ADDR_SMPS6_GPU, | 355 | .gpu.addr = TPS659038_REG_ADDR_SMPS6_GPU, |
350 | .gpu.pmic = &tps659038, | 356 | .gpu.pmic = &tps659038, |
351 | 357 | ||
352 | .core.value = VDD_CORE_DRA752, | 358 | .core.value = VDD_CORE_DRA752, |
359 | .core.efuse.reg = STD_FUSE_OPP_VMIN_CORE_NOM, | ||
360 | .core.efuse.reg_bits = DRA752_EFUSE_REGBITS, | ||
353 | .core.addr = TPS659038_REG_ADDR_SMPS7_CORE, | 361 | .core.addr = TPS659038_REG_ADDR_SMPS7_CORE, |
354 | .core.pmic = &tps659038, | 362 | .core.pmic = &tps659038, |
355 | 363 | ||
356 | .iva.value = VDD_IVA_DRA752, | 364 | .iva.value = VDD_IVA_DRA752, |
365 | .iva.efuse.reg = STD_FUSE_OPP_VMIN_IVA_NOM, | ||
366 | .iva.efuse.reg_bits = DRA752_EFUSE_REGBITS, | ||
357 | .iva.addr = TPS659038_REG_ADDR_SMPS8_IVA, | 367 | .iva.addr = TPS659038_REG_ADDR_SMPS8_IVA, |
358 | .iva.pmic = &tps659038, | 368 | .iva.pmic = &tps659038, |
359 | }; | 369 | }; |
diff --git a/arch/arm/include/asm/arch-omap5/clocks.h b/arch/arm/include/asm/arch-omap5/clocks.h index b43737ed42..cfcf51d0f9 100644 --- a/arch/arm/include/asm/arch-omap5/clocks.h +++ b/arch/arm/include/asm/arch-omap5/clocks.h | |||
@@ -219,6 +219,36 @@ | |||
219 | #define VDD_CORE_DRA752 1030 | 219 | #define VDD_CORE_DRA752 1030 |
220 | #define VDD_IVA_DRA752 1060 | 220 | #define VDD_IVA_DRA752 1060 |
221 | 221 | ||
222 | /* Efuse register offsets for DRA7xx platform */ | ||
223 | #define DRA752_EFUSE_BASE 0x4A002000 | ||
224 | #define DRA752_EFUSE_REGBITS 16 | ||
225 | /* STD_FUSE_OPP_VMIN_IVA_2 */ | ||
226 | #define STD_FUSE_OPP_VMIN_IVA_NOM (DRA752_EFUSE_BASE + 0x05CC) | ||
227 | /* STD_FUSE_OPP_VMIN_IVA_3 */ | ||
228 | #define STD_FUSE_OPP_VMIN_IVA_OD (DRA752_EFUSE_BASE + 0x05D0) | ||
229 | /* STD_FUSE_OPP_VMIN_IVA_4 */ | ||
230 | #define STD_FUSE_OPP_VMIN_IVA_HIGH (DRA752_EFUSE_BASE + 0x05D4) | ||
231 | /* STD_FUSE_OPP_VMIN_DSPEVE_2 */ | ||
232 | #define STD_FUSE_OPP_VMIN_DSPEVE_NOM (DRA752_EFUSE_BASE + 0x05E0) | ||
233 | /* STD_FUSE_OPP_VMIN_DSPEVE_3 */ | ||
234 | #define STD_FUSE_OPP_VMIN_DSPEVE_OD (DRA752_EFUSE_BASE + 0x05E4) | ||
235 | /* STD_FUSE_OPP_VMIN_DSPEVE_4 */ | ||
236 | #define STD_FUSE_OPP_VMIN_DSPEVE_HIGH (DRA752_EFUSE_BASE + 0x05E8) | ||
237 | /* STD_FUSE_OPP_VMIN_CORE_2 */ | ||
238 | #define STD_FUSE_OPP_VMIN_CORE_NOM (DRA752_EFUSE_BASE + 0x05F4) | ||
239 | /* STD_FUSE_OPP_VMIN_GPU_2 */ | ||
240 | #define STD_FUSE_OPP_VMIN_GPU_NOM (DRA752_EFUSE_BASE + 0x1B08) | ||
241 | /* STD_FUSE_OPP_VMIN_GPU_3 */ | ||
242 | #define STD_FUSE_OPP_VMIN_GPU_OD (DRA752_EFUSE_BASE + 0x1B0C) | ||
243 | /* STD_FUSE_OPP_VMIN_GPU_4 */ | ||
244 | #define STD_FUSE_OPP_VMIN_GPU_HIGH (DRA752_EFUSE_BASE + 0x1B10) | ||
245 | /* STD_FUSE_OPP_VMIN_MPU_2 */ | ||
246 | #define STD_FUSE_OPP_VMIN_MPU_NOM (DRA752_EFUSE_BASE + 0x1B20) | ||
247 | /* STD_FUSE_OPP_VMIN_MPU_3 */ | ||
248 | #define STD_FUSE_OPP_VMIN_MPU_OD (DRA752_EFUSE_BASE + 0x1B24) | ||
249 | /* STD_FUSE_OPP_VMIN_MPU_4 */ | ||
250 | #define STD_FUSE_OPP_VMIN_MPU_HIGH (DRA752_EFUSE_BASE + 0x1B28) | ||
251 | |||
222 | /* Standard offset is 0.5v expressed in uv */ | 252 | /* Standard offset is 0.5v expressed in uv */ |
223 | #define PALMAS_SMPS_BASE_VOLT_UV 500000 | 253 | #define PALMAS_SMPS_BASE_VOLT_UV 500000 |
224 | 254 | ||
diff --git a/arch/arm/include/asm/omap_common.h b/arch/arm/include/asm/omap_common.h index 6b28f2e3f7..14356742d2 100644 --- a/arch/arm/include/asm/omap_common.h +++ b/arch/arm/include/asm/omap_common.h | |||
@@ -500,9 +500,20 @@ struct pmic_data { | |||
500 | int (*pmic_write)(u8 sa, u8 reg_addr, u8 reg_data); | 500 | int (*pmic_write)(u8 sa, u8 reg_addr, u8 reg_data); |
501 | }; | 501 | }; |
502 | 502 | ||
503 | /** | ||
504 | * struct volts_efuse_data - efuse definition for voltage | ||
505 | * @reg: register address for efuse | ||
506 | * @reg_bits: Number of bits in a register address, mandatory. | ||
507 | */ | ||
508 | struct volts_efuse_data { | ||
509 | u32 reg; | ||
510 | u8 reg_bits; | ||
511 | }; | ||
512 | |||
503 | struct volts { | 513 | struct volts { |
504 | u32 value; | 514 | u32 value; |
505 | u32 addr; | 515 | u32 addr; |
516 | struct volts_efuse_data efuse; | ||
506 | struct pmic_data *pmic; | 517 | struct pmic_data *pmic; |
507 | }; | 518 | }; |
508 | 519 | ||