diff options
author | Lokesh Vutla | 2013-05-27 23:28:11 -0500 |
---|---|---|
committer | Lokesh Vutla | 2013-05-29 04:35:08 -0500 |
commit | d82549eb8ac15f156e5bdfc985b19c073a927ccb (patch) | |
tree | 9ba334f8af4cfbe8dda09eda9e6356b439d40452 | |
parent | 853f3993dfd323534a236ce3811a253f95ab6c4b (diff) | |
download | u-boot-d82549eb8ac15f156e5bdfc985b19c073a927ccb.tar.gz u-boot-d82549eb8ac15f156e5bdfc985b19c073a927ccb.tar.xz u-boot-d82549eb8ac15f156e5bdfc985b19c073a927ccb.zip |
ARM: DRA7xx: clocks: Update PLL values
Update PLL values.
SYS_CLKSEL value for 20MHz is changed to 2. In other platforms
SYS_CLKSEL value 2 represents reserved. But in sys_clk array
ind 1 is used for 13Mhz. Since other platforms are not using
13Mhz, reusing index 1 for 20MHz.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Sricharan R <r.sricharan@ti.com>
-rw-r--r-- | arch/arm/cpu/armv7/omap-common/clocks-common.c | 16 | ||||
-rw-r--r-- | arch/arm/cpu/armv7/omap5/hw_data.c | 87 | ||||
-rw-r--r-- | arch/arm/cpu/armv7/omap5/prcm-regs.c | 1 | ||||
-rw-r--r-- | arch/arm/include/asm/arch-omap4/clocks.h | 2 | ||||
-rw-r--r-- | arch/arm/include/asm/arch-omap5/clocks.h | 8 | ||||
-rw-r--r-- | arch/arm/include/asm/omap_common.h | 3 | ||||
-rw-r--r-- | include/configs/dra7xx_evm.h | 1 |
7 files changed, 72 insertions, 46 deletions
diff --git a/arch/arm/cpu/armv7/omap-common/clocks-common.c b/arch/arm/cpu/armv7/omap-common/clocks-common.c index 928327ab63..88d93926cb 100644 --- a/arch/arm/cpu/armv7/omap-common/clocks-common.c +++ b/arch/arm/cpu/armv7/omap-common/clocks-common.c | |||
@@ -50,13 +50,12 @@ | |||
50 | 50 | ||
51 | const u32 sys_clk_array[8] = { | 51 | const u32 sys_clk_array[8] = { |
52 | 12000000, /* 12 MHz */ | 52 | 12000000, /* 12 MHz */ |
53 | 13000000, /* 13 MHz */ | 53 | 20000000, /* 20 MHz */ |
54 | 16800000, /* 16.8 MHz */ | 54 | 16800000, /* 16.8 MHz */ |
55 | 19200000, /* 19.2 MHz */ | 55 | 19200000, /* 19.2 MHz */ |
56 | 26000000, /* 26 MHz */ | 56 | 26000000, /* 26 MHz */ |
57 | 27000000, /* 27 MHz */ | 57 | 27000000, /* 27 MHz */ |
58 | 38400000, /* 38.4 MHz */ | 58 | 38400000, /* 38.4 MHz */ |
59 | 20000000, /* 20 MHz */ | ||
60 | }; | 59 | }; |
61 | 60 | ||
62 | static inline u32 __get_sys_clk_index(void) | 61 | static inline u32 __get_sys_clk_index(void) |
@@ -75,13 +74,6 @@ static inline u32 __get_sys_clk_index(void) | |||
75 | /* SYS_CLKSEL - 1 to match the dpll param array indices */ | 74 | /* SYS_CLKSEL - 1 to match the dpll param array indices */ |
76 | ind = (readl((*prcm)->cm_sys_clksel) & | 75 | ind = (readl((*prcm)->cm_sys_clksel) & |
77 | CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1; | 76 | CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1; |
78 | /* | ||
79 | * SYS_CLKSEL value for 20MHz is 0. This is introduced newly | ||
80 | * in DRA7XX socs. SYS_CLKSEL -1 will be greater than | ||
81 | * NUM_SYS_CLK. So considering the last 3 bits as the index | ||
82 | * for the dpll param array. | ||
83 | */ | ||
84 | ind &= CM_SYS_CLKSEL_SYS_CLKSEL_MASK; | ||
85 | } | 77 | } |
86 | return ind; | 78 | return ind; |
87 | } | 79 | } |
@@ -441,6 +433,12 @@ static void setup_non_essential_dplls(void) | |||
441 | params = get_abe_dpll_params(*dplls_data); | 433 | params = get_abe_dpll_params(*dplls_data); |
442 | #ifdef CONFIG_SYS_OMAP_ABE_SYSCK | 434 | #ifdef CONFIG_SYS_OMAP_ABE_SYSCK |
443 | abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK; | 435 | abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK; |
436 | |||
437 | if (omap_revision() == DRA752_ES1_0) | ||
438 | /* Select the sys clk for dpll_abe */ | ||
439 | clrsetbits_le32((*prcm)->cm_abe_pll_sys_clksel, | ||
440 | CM_CLKSEL_ABE_PLL_SYS_CLKSEL_MASK, | ||
441 | CM_ABE_PLL_SYS_CLKSEL_SYSCLK2); | ||
444 | #else | 442 | #else |
445 | abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK; | 443 | abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK; |
446 | /* | 444 | /* |
diff --git a/arch/arm/cpu/armv7/omap5/hw_data.c b/arch/arm/cpu/armv7/omap5/hw_data.c index 53aea93077..83033907d9 100644 --- a/arch/arm/cpu/armv7/omap5/hw_data.c +++ b/arch/arm/cpu/armv7/omap5/hw_data.c | |||
@@ -100,14 +100,13 @@ static const struct dpll_params mpu_dpll_params_499mhz[NUM_SYS_CLKS] = { | |||
100 | }; | 100 | }; |
101 | 101 | ||
102 | static const struct dpll_params mpu_dpll_params_1ghz[NUM_SYS_CLKS] = { | 102 | static const struct dpll_params mpu_dpll_params_1ghz[NUM_SYS_CLKS] = { |
103 | {250, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ | 103 | {250, 2, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ |
104 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ | 104 | {500, 9, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 20 MHz */ |
105 | {119, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ | 105 | {119, 1, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ |
106 | {625, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ | 106 | {625, 11, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ |
107 | {500, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ | 107 | {500, 12, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ |
108 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | 108 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ |
109 | {625, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ | 109 | {625, 23, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ |
110 | {50, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */ | ||
111 | }; | 110 | }; |
112 | 111 | ||
113 | static const struct dpll_params | 112 | static const struct dpll_params |
@@ -133,15 +132,14 @@ static const struct dpll_params | |||
133 | }; | 132 | }; |
134 | 133 | ||
135 | static const struct dpll_params | 134 | static const struct dpll_params |
136 | core_dpll_params_2128mhz_ddr532_dra7xx[NUM_SYS_CLKS] = { | 135 | core_dpll_params_2128mhz_dra7xx[NUM_SYS_CLKS] = { |
137 | {266, 2, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 12 MHz */ | 136 | {266, 2, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 12 MHz */ |
138 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ | 137 | {266, 4, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 20 MHz */ |
139 | {443, 6, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 16.8 MHz */ | 138 | {443, 6, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 16.8 MHz */ |
140 | {277, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 19.2 MHz */ | 139 | {277, 4, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 19.2 MHz */ |
141 | {368, 8, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 26 MHz */ | 140 | {368, 8, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 26 MHz */ |
142 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | 141 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ |
143 | {277, 9, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6}, /* 38.4 MHz */ | 142 | {277, 9, 2, 1, -1, 4, 62, 5, -1, 5, 4, 6}, /* 38.4 MHz */ |
144 | {266, 4, 2, -1, -1, 4, 62, 5, -1, 5, 7, 6} /* 20 MHz */ | ||
145 | }; | 143 | }; |
146 | 144 | ||
147 | static const struct dpll_params | 145 | static const struct dpll_params |
@@ -187,14 +185,13 @@ static const struct dpll_params per_dpll_params_768mhz_es2[NUM_SYS_CLKS] = { | |||
187 | }; | 185 | }; |
188 | 186 | ||
189 | static const struct dpll_params per_dpll_params_768mhz_dra7xx[NUM_SYS_CLKS] = { | 187 | static const struct dpll_params per_dpll_params_768mhz_dra7xx[NUM_SYS_CLKS] = { |
190 | {32, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 12 MHz */ | 188 | {32, 0, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 12 MHz */ |
191 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ | 189 | {96, 4, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 20 MHz */ |
192 | {160, 6, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 16.8 MHz */ | 190 | {160, 6, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 16.8 MHz */ |
193 | {20, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 19.2 MHz */ | 191 | {20, 0, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 19.2 MHz */ |
194 | {192, 12, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 26 MHz */ | 192 | {192, 12, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 26 MHz */ |
195 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | 193 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ |
196 | {10, 0, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 38.4 MHz */ | 194 | {10, 0, 4, 1, 3, 4, 10, 2, -1, -1, -1, -1}, /* 38.4 MHz */ |
197 | {96, 4, 4, -1, 3, 4, 10, 2, -1, -1, -1, -1} /* 20 MHz */ | ||
198 | }; | 195 | }; |
199 | 196 | ||
200 | static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = { | 197 | static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = { |
@@ -207,6 +204,16 @@ static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = { | |||
207 | {91, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ | 204 | {91, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ |
208 | }; | 205 | }; |
209 | 206 | ||
207 | static const struct dpll_params iva_dpll_params_2330mhz_dra7xx[NUM_SYS_CLKS] = { | ||
208 | {1165, 11, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ | ||
209 | {233, 3, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 20 MHz */ | ||
210 | {208, 2, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ | ||
211 | {182, 2, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ | ||
212 | {224, 4, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ | ||
213 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | ||
214 | {91, 2, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ | ||
215 | }; | ||
216 | |||
210 | /* ABE M & N values with sys_clk as source */ | 217 | /* ABE M & N values with sys_clk as source */ |
211 | static const struct dpll_params | 218 | static const struct dpll_params |
212 | abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = { | 219 | abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = { |
@@ -224,26 +231,36 @@ static const struct dpll_params abe_dpll_params_32k_196608khz = { | |||
224 | 750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1 | 231 | 750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1 |
225 | }; | 232 | }; |
226 | 233 | ||
234 | /* ABE M & N values with sysclk2(22.5792 MHz) as input */ | ||
235 | static const struct dpll_params | ||
236 | abe_dpll_params_sysclk2_361267khz[NUM_SYS_CLKS] = { | ||
237 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ | ||
238 | {16, 1, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 20 MHz */ | ||
239 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ | ||
240 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ | ||
241 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ | ||
242 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | ||
243 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ | ||
244 | }; | ||
245 | |||
227 | static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = { | 246 | static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = { |
228 | {400, 4, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ | 247 | {400, 4, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ |
229 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ | 248 | {480, 9, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 20 MHz */ |
230 | {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ | 249 | {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ |
231 | {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ | 250 | {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ |
232 | {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ | 251 | {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ |
233 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | 252 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ |
234 | {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ | 253 | {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ |
235 | {48, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */ | ||
236 | }; | 254 | }; |
237 | 255 | ||
238 | static const struct dpll_params ddr_dpll_params_1066mhz[NUM_SYS_CLKS] = { | 256 | static const struct dpll_params ddr_dpll_params_2128mhz[NUM_SYS_CLKS] = { |
239 | {533, 11, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ | 257 | {266, 2, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ |
240 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ | 258 | {266, 4, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 20 MHz */ |
241 | {222, 6, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ | 259 | {190, 2, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ |
242 | {111, 3, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ | 260 | {665, 11, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ |
243 | {41, 1, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ | 261 | {532, 12, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ |
244 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ | 262 | {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ |
245 | {347, 24, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ | 263 | {665, 23, 2, 1, 8, -1, -1, -1, -1, -1, -1, -1}, /* 38.4 MHz */ |
246 | {533, 19, 1, 1, 4, -1, -1, -1, -1, -1, -1, -1} /* 20 MHz */ | ||
247 | }; | 264 | }; |
248 | 265 | ||
249 | struct dplls omap5_dplls_es1 = { | 266 | struct dplls omap5_dplls_es1 = { |
@@ -276,10 +293,12 @@ struct dplls omap5_dplls_es2 = { | |||
276 | 293 | ||
277 | struct dplls dra7xx_dplls = { | 294 | struct dplls dra7xx_dplls = { |
278 | .mpu = mpu_dpll_params_1ghz, | 295 | .mpu = mpu_dpll_params_1ghz, |
279 | .core = core_dpll_params_2128mhz_ddr532_dra7xx, | 296 | .core = core_dpll_params_2128mhz_dra7xx, |
280 | .per = per_dpll_params_768mhz_dra7xx, | 297 | .per = per_dpll_params_768mhz_dra7xx, |
298 | .abe = abe_dpll_params_sysclk2_361267khz, | ||
299 | .iva = iva_dpll_params_2330mhz_dra7xx, | ||
281 | .usb = usb_dpll_params_1920mhz, | 300 | .usb = usb_dpll_params_1920mhz, |
282 | .ddr = ddr_dpll_params_1066mhz, | 301 | .ddr = ddr_dpll_params_2128mhz, |
283 | }; | 302 | }; |
284 | 303 | ||
285 | struct pmic_data palmas = { | 304 | struct pmic_data palmas = { |
diff --git a/arch/arm/cpu/armv7/omap5/prcm-regs.c b/arch/arm/cpu/armv7/omap5/prcm-regs.c index db779f2d62..fdf204fd71 100644 --- a/arch/arm/cpu/armv7/omap5/prcm-regs.c +++ b/arch/arm/cpu/armv7/omap5/prcm-regs.c | |||
@@ -943,6 +943,7 @@ struct prcm_regs const dra7xx_prcm = { | |||
943 | /* l4 wkup regs */ | 943 | /* l4 wkup regs */ |
944 | .cm_abe_pll_ref_clksel = 0x4ae0610c, | 944 | .cm_abe_pll_ref_clksel = 0x4ae0610c, |
945 | .cm_sys_clksel = 0x4ae06110, | 945 | .cm_sys_clksel = 0x4ae06110, |
946 | .cm_abe_pll_sys_clksel = 0x4ae06118, | ||
946 | .cm_wkup_clkstctrl = 0x4ae07800, | 947 | .cm_wkup_clkstctrl = 0x4ae07800, |
947 | .cm_wkup_l4wkup_clkctrl = 0x4ae07820, | 948 | .cm_wkup_l4wkup_clkctrl = 0x4ae07820, |
948 | .cm_wkup_wdtimer1_clkctrl = 0x4ae07828, | 949 | .cm_wkup_wdtimer1_clkctrl = 0x4ae07828, |
diff --git a/arch/arm/include/asm/arch-omap4/clocks.h b/arch/arm/include/asm/arch-omap4/clocks.h index f544edfbd0..e94fae6f2a 100644 --- a/arch/arm/include/asm/arch-omap4/clocks.h +++ b/arch/arm/include/asm/arch-omap4/clocks.h | |||
@@ -76,7 +76,7 @@ | |||
76 | #define CM_CLKSEL_DCC_EN_MASK (1 << 22) | 76 | #define CM_CLKSEL_DCC_EN_MASK (1 << 22) |
77 | 77 | ||
78 | /* CM_SYS_CLKSEL */ | 78 | /* CM_SYS_CLKSEL */ |
79 | #define CM_SYS_CLKSEL_SYS_CLKSEL_MASK 7 | 79 | #define CM_SYS_CLKSEL_SYS_CLKSEL_MASK 7 |
80 | 80 | ||
81 | /* CM_CLKSEL_CORE */ | 81 | /* CM_CLKSEL_CORE */ |
82 | #define CLKSEL_CORE_SHIFT 0 | 82 | #define CLKSEL_CORE_SHIFT 0 |
diff --git a/arch/arm/include/asm/arch-omap5/clocks.h b/arch/arm/include/asm/arch-omap5/clocks.h index cfcf51d0f9..41c4f660bf 100644 --- a/arch/arm/include/asm/arch-omap5/clocks.h +++ b/arch/arm/include/asm/arch-omap5/clocks.h | |||
@@ -81,7 +81,7 @@ | |||
81 | #define CM_CLKSEL_DCC_EN_MASK (1 << 22) | 81 | #define CM_CLKSEL_DCC_EN_MASK (1 << 22) |
82 | 82 | ||
83 | /* CM_SYS_CLKSEL */ | 83 | /* CM_SYS_CLKSEL */ |
84 | #define CM_SYS_CLKSEL_SYS_CLKSEL_MASK 7 | 84 | #define CM_SYS_CLKSEL_SYS_CLKSEL_MASK 7 |
85 | 85 | ||
86 | /* CM_CLKSEL_CORE */ | 86 | /* CM_CLKSEL_CORE */ |
87 | #define CLKSEL_CORE_SHIFT 0 | 87 | #define CLKSEL_CORE_SHIFT 0 |
@@ -98,6 +98,12 @@ | |||
98 | #define CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK 0 | 98 | #define CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK 0 |
99 | #define CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK 1 | 99 | #define CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK 1 |
100 | 100 | ||
101 | /* CM_CLKSEL_ABE_PLL_SYS */ | ||
102 | #define CM_CLKSEL_ABE_PLL_SYS_CLKSEL_SHIFT 0 | ||
103 | #define CM_CLKSEL_ABE_PLL_SYS_CLKSEL_MASK 1 | ||
104 | #define CM_ABE_PLL_SYS_CLKSEL_SYSCLK1 0 | ||
105 | #define CM_ABE_PLL_SYS_CLKSEL_SYSCLK2 1 | ||
106 | |||
101 | /* CM_BYPCLK_DPLL_IVA */ | 107 | /* CM_BYPCLK_DPLL_IVA */ |
102 | #define CM_BYPCLK_DPLL_IVA_CLKSEL_SHIFT 0 | 108 | #define CM_BYPCLK_DPLL_IVA_CLKSEL_SHIFT 0 |
103 | #define CM_BYPCLK_DPLL_IVA_CLKSEL_MASK 3 | 109 | #define CM_BYPCLK_DPLL_IVA_CLKSEL_MASK 3 |
diff --git a/arch/arm/include/asm/omap_common.h b/arch/arm/include/asm/omap_common.h index 700717763c..86ddd65b60 100644 --- a/arch/arm/include/asm/omap_common.h +++ b/arch/arm/include/asm/omap_common.h | |||
@@ -29,7 +29,7 @@ | |||
29 | 29 | ||
30 | #include <common.h> | 30 | #include <common.h> |
31 | 31 | ||
32 | #define NUM_SYS_CLKS 8 | 32 | #define NUM_SYS_CLKS 7 |
33 | 33 | ||
34 | struct prcm_regs { | 34 | struct prcm_regs { |
35 | /* cm1.ckgen */ | 35 | /* cm1.ckgen */ |
@@ -301,6 +301,7 @@ struct prcm_regs { | |||
301 | /* l4 wkup regs */ | 301 | /* l4 wkup regs */ |
302 | u32 cm_abe_pll_ref_clksel; | 302 | u32 cm_abe_pll_ref_clksel; |
303 | u32 cm_sys_clksel; | 303 | u32 cm_sys_clksel; |
304 | u32 cm_abe_pll_sys_clksel; | ||
304 | u32 cm_wkup_clkstctrl; | 305 | u32 cm_wkup_clkstctrl; |
305 | u32 cm_wkup_l4wkup_clkctrl; | 306 | u32 cm_wkup_l4wkup_clkctrl; |
306 | u32 cm_wkup_wdtimer1_clkctrl; | 307 | u32 cm_wkup_wdtimer1_clkctrl; |
diff --git a/include/configs/dra7xx_evm.h b/include/configs/dra7xx_evm.h index fc35f2f9a8..6b37e1dc83 100644 --- a/include/configs/dra7xx_evm.h +++ b/include/configs/dra7xx_evm.h | |||
@@ -45,4 +45,5 @@ | |||
45 | #define NON_SECURE_SRAM_START 0x40300000 | 45 | #define NON_SECURE_SRAM_START 0x40300000 |
46 | #define NON_SECURE_SRAM_END 0x40380000 /* Not inclusive */ | 46 | #define NON_SECURE_SRAM_END 0x40380000 /* Not inclusive */ |
47 | 47 | ||
48 | #define CONFIG_SYS_OMAP_ABE_SYSCK | ||
48 | #endif /* __CONFIG_DRA7XX_EVM_H */ | 49 | #endif /* __CONFIG_DRA7XX_EVM_H */ |