aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDave Liu2008-01-11 04:48:24 -0600
committerKim Phillips2008-01-16 12:00:49 -0600
commit8bd522ce4afda3d4868ee8c913f5394094326be1 (patch)
treed53b1424bb84ec78ce819215488fe05f2f15dd91 /CREDITS
parentb05884efa614e4d8a9413158fc228e0dc02ab704 (diff)
downloadu-boot-8bd522ce4afda3d4868ee8c913f5394094326be1.tar.gz
u-boot-8bd522ce4afda3d4868ee8c913f5394094326be1.tar.xz
u-boot-8bd522ce4afda3d4868ee8c913f5394094326be1.zip
mpc83xx: Add the support for MPC8315ERDB board
The features list: - Boot from NOR Flash - DDR2 266MHz hardcoded configuration - Local bus NOR Flash R/W operation - I2C, UART, MII and RTC - eTSEC0/1 support - PCI host Signed-off-by: Dave Liu <daveliu@freescale.com> Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Diffstat (limited to 'CREDITS')
-rw-r--r--CREDITS2
1 files changed, 1 insertions, 1 deletions
diff --git a/CREDITS b/CREDITS
index 1130c9ec16..edf825c70e 100644
--- a/CREDITS
+++ b/CREDITS
@@ -305,7 +305,7 @@ W: http://www.li-pro.net
305 305
306N: Dave Liu 306N: Dave Liu
307E: daveliu@freescale.com 307E: daveliu@freescale.com
308D: Support for MPC832x, MPC8360, MPC837x 308D: Support for MPC8315, MPC832x, MPC8360, MPC837x
309W: www.freescale.com 309W: www.freescale.com
310 310
311N: Raymond Lo 311N: Raymond Lo