diff options
author | Valentin Longchamp | 2011-06-16 07:41:15 -0500 |
---|---|---|
committer | Albert ARIBAUD | 2011-07-04 03:55:28 -0500 |
commit | 01fa4e8cded8c3c610b0ea10ad817a7ca8c72517 (patch) | |
tree | 5dc3036d1208aacc6af02e67c0b8e35dd26fa746 /MAINTAINERS | |
parent | 83b40c31466a2c0113686806767af7e163e69d1a (diff) | |
download | u-boot-01fa4e8cded8c3c610b0ea10ad817a7ca8c72517.tar.gz u-boot-01fa4e8cded8c3c610b0ea10ad817a7ca8c72517.tar.xz u-boot-01fa4e8cded8c3c610b0ea10ad817a7ca8c72517.zip |
arm/km: add support for portl2 board
This adds support for the keymile Kirkwood BEC portl2 board. This board
relies on the km_arm (km_kirkwood) BEC.
The egiga driver is configured for a 100M full-duplex, A/N off connnection
to the backplane. This board has always ethernet present, because it is
connected to the marvell switch similar to mgcoge3un. The reset_phy
functionality is also the same to mgcoge3un.
Signed-off-by: Valentin Longchamp <valentin.longchamp@keymile.com>
Signed-off-by: Holger Brunck <holger.brunck@keymile.com>
cc: Prafulla Wadaskar <prafulla@marvell.com>
cc: Heiko Schocher <hs@denx.de>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 40560b78a2..a664f4dab2 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -734,6 +734,7 @@ Sergey Lapin <slapin@ossfans.org> | |||
734 | Valentin Longchamp <valentin.longchamp@keymile.com> | 734 | Valentin Longchamp <valentin.longchamp@keymile.com> |
735 | 735 | ||
736 | km_kirkwood ARM926EJS (Kirkwood SoC) | 736 | km_kirkwood ARM926EJS (Kirkwood SoC) |
737 | portl2 ARM926EJS (Kirkwood SoC) | ||
737 | 738 | ||
738 | Nishanth Menon <nm@ti.com> | 739 | Nishanth Menon <nm@ti.com> |
739 | 740 | ||