diff options
author | Holger Brunck | 2012-03-21 07:42:46 -0500 |
---|---|---|
committer | Kim Phillips | 2012-06-15 17:12:40 -0500 |
commit | 0f2b721c80fa50c8e09548f0ad1b4210d2197bf9 (patch) | |
tree | 8395087df0486bf1916d20abb87a14b1c3ae6fd3 /MAINTAINERS | |
parent | cf73639d32ebe9f53a4244f81cfd66c39f0e66eb (diff) | |
download | u-boot-0f2b721c80fa50c8e09548f0ad1b4210d2197bf9.tar.gz u-boot-0f2b721c80fa50c8e09548f0ad1b4210d2197bf9.tar.xz u-boot-0f2b721c80fa50c8e09548f0ad1b4210d2197bf9.zip |
powerpc/83xx: add kmcoge5ne board support
This board is a MPC8360 board. Two flashes are present
a NOR flash were u-boot and the u-boot environment is stored
and a NAND flash for the application code. This board has 512MB
SDRAM.
Additionaly we introduce a common km8360.h file and convert kmeter1 to
use this.
Signed-off-by: Holger Brunck <holger.brunck@keymile.com>
Signed-off-by: Christian Herzig <christian.herzig@keymile.com>
cc: Kim Phillips <kim.phillips@freescale.com>
cc: Valentin Longchamp <valentin.longchamp@keymile.com>
cc: Gerlando Falauto <gerlando.falauto@keymile.com>
cc: Heiko Schocher <hs@denx.de>
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 17befd0a79..252c7bf391 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -66,6 +66,10 @@ Oliver Brown <obrown@adventnetworks.com> | |||
66 | 66 | ||
67 | gw8260 MPC8260 | 67 | gw8260 MPC8260 |
68 | 68 | ||
69 | Holger Brunck <holger.brunck@keymile.com> | ||
70 | |||
71 | kmcoge5ne MPC8360 | ||
72 | |||
69 | Cyril Chemparathy <cyril@ti.com> | 73 | Cyril Chemparathy <cyril@ti.com> |
70 | 74 | ||
71 | tnetv107x_evm tnetv107x | 75 | tnetv107x_evm tnetv107x |