diff options
author | Tom Rini | 2012-11-05 08:42:00 -0600 |
---|---|---|
committer | Tom Rini | 2012-11-05 08:42:00 -0600 |
commit | 6acc7c3cbc05873d62118640cf964e9c9665804c (patch) | |
tree | 448da0bf67e0c4fa2ff033a67036ef96c7530697 /MAINTAINERS | |
parent | a6e8dcaf350fe8e780e29c57ececfece039725c7 (diff) | |
parent | 46d626d3926cf6b9f9c477782c5a0ee620a424cd (diff) | |
download | u-boot-6acc7c3cbc05873d62118640cf964e9c9665804c.tar.gz u-boot-6acc7c3cbc05873d62118640cf964e9c9665804c.tar.xz u-boot-6acc7c3cbc05873d62118640cf964e9c9665804c.zip |
Merge branch 'master' of git://git.denx.de/u-boot-arm
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 2daee7d2ed..c43057484c 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -565,6 +565,10 @@ Albert ARIBAUD <albert.u.boot@aribaud.net> | |||
565 | 565 | ||
566 | edminiv2 ARM926EJS (Orion5x SoC) | 566 | edminiv2 ARM926EJS (Orion5x SoC) |
567 | 567 | ||
568 | Raphael Assenat <raph@8d.com> | ||
569 | |||
570 | eco5pk ARM ARMV7 (AM35x SoC) | ||
571 | |||
568 | Stefano Babic <sbabic@denx.de> | 572 | Stefano Babic <sbabic@denx.de> |
569 | 573 | ||
570 | ea20 davinci | 574 | ea20 davinci |
@@ -896,6 +900,10 @@ Michal Simek <monstr@monstr.eu> | |||
896 | 900 | ||
897 | zynq ARM ARMV7 (Zynq SoC) | 901 | zynq ARM ARMV7 (Zynq SoC) |
898 | 902 | ||
903 | Lucas Stach <dev@lynxeye.de> | ||
904 | |||
905 | colibri_t20_iris Tegra20 (ARM7 & A9 Dual Core) | ||
906 | |||
899 | Nick Thompson <nick.thompson@gefanuc.com> | 907 | Nick Thompson <nick.thompson@gefanuc.com> |
900 | 908 | ||
901 | da830evm ARM926EJS (DA830/OMAP-L137) | 909 | da830evm ARM926EJS (DA830/OMAP-L137) |
@@ -1005,6 +1013,10 @@ Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com> | |||
1005 | 1013 | ||
1006 | armadillo-800eva R8A7740 (RMOBILE SoC) | 1014 | armadillo-800eva R8A7740 (RMOBILE SoC) |
1007 | 1015 | ||
1016 | Pali Rohár <pali.rohar@gmail.com> | ||
1017 | |||
1018 | nokia_rx51 ARM ARMV7 (OMAP34xx SoC) | ||
1019 | |||
1008 | ------------------------------------------------------------------------- | 1020 | ------------------------------------------------------------------------- |
1009 | 1021 | ||
1010 | Unknown / orphaned boards: | 1022 | Unknown / orphaned boards: |