diff options
author | Holger Brunck | 2011-06-16 07:41:15 -0500 |
---|---|---|
committer | Albert ARIBAUD | 2011-07-04 03:55:28 -0500 |
commit | 83b40c31466a2c0113686806767af7e163e69d1a (patch) | |
tree | fc86a13f8f636f203586dec20e08f4dd656f2117 /MAINTAINERS | |
parent | 8f2827fc43fe92c93875631c730cb9b54998d340 (diff) | |
download | u-boot-83b40c31466a2c0113686806767af7e163e69d1a.tar.gz u-boot-83b40c31466a2c0113686806767af7e163e69d1a.tar.xz u-boot-83b40c31466a2c0113686806767af7e163e69d1a.zip |
arm/km: replace suenx targets with km_kirkwood
suen3 and suen8 were in first HW version quite different, but
now they are from a u-boot point of view similar. So these
two boards can use the same header file. Other keymile boards
differ only in the usage of the PCI interface. Therefore
a target km_kirkwood_pci was introduced. All targets use
the same header file.
Signed-off-by: Holger Brunck <holger.brunck@keymile.com>
Signed-off-by: Valentin Longchamp <valentin.longchamp@keymile.com>
cc: Prafulla Wadaskar <prafulla@marvell.com>
cc: Heiko Schocher <hs@denx.de>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 4160624853..40560b78a2 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -731,6 +731,10 @@ Sergey Lapin <slapin@ossfans.org> | |||
731 | 731 | ||
732 | afeb9260 ARM926EJS (AT91SAM9260 SoC) | 732 | afeb9260 ARM926EJS (AT91SAM9260 SoC) |
733 | 733 | ||
734 | Valentin Longchamp <valentin.longchamp@keymile.com> | ||
735 | |||
736 | km_kirkwood ARM926EJS (Kirkwood SoC) | ||
737 | |||
734 | Nishanth Menon <nm@ti.com> | 738 | Nishanth Menon <nm@ti.com> |
735 | 739 | ||
736 | omap3_sdp3430 ARM ARMV7 (OMAP3xx SoC) | 740 | omap3_sdp3430 ARM ARMV7 (OMAP3xx SoC) |
@@ -819,8 +823,6 @@ Heiko Schocher <hs@denx.de> | |||
819 | 823 | ||
820 | magnesium i.MX27 | 824 | magnesium i.MX27 |
821 | mgcoge3un ARM926EJS (Kirkwood SoC) | 825 | mgcoge3un ARM926EJS (Kirkwood SoC) |
822 | suen3 ARM926EJS (Kirkwood SoC) | ||
823 | suen8 ARM926EJS (Kirkwood SoC) | ||
824 | 826 | ||
825 | Robert Schwebel <r.schwebel@pengutronix.de> | 827 | Robert Schwebel <r.schwebel@pengutronix.de> |
826 | 828 | ||