aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChristian Riesch2012-02-01 18:44:42 -0600
committerAlbert ARIBAUD2012-02-12 03:11:33 -0600
commit9a3aae22edf1eda6326cc51c28631ca5c23b7706 (patch)
treef1eec0ab61a42aa039fd9f2eac4067ae98413ead /MAINTAINERS
parent6b873dcabd85ca4109a76c488c653609ea71c848 (diff)
downloadu-boot-9a3aae22edf1eda6326cc51c28631ca5c23b7706.tar.gz
u-boot-9a3aae22edf1eda6326cc51c28631ca5c23b7706.tar.xz
u-boot-9a3aae22edf1eda6326cc51c28631ca5c23b7706.zip
arm, davinci: Add support for the Calimain board from OMICRON electronics
This patch adds support for the Calimain board from OMICRON electronics GmbH. The board features a Texas Instruments AM1808 SoC, 128 MB DDR2 memory, and 64 MB NOR flash memory connected to CS2 and CS3. Signed-off-by: Christian Riesch <christian.riesch@omicron.at>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS5
1 files changed, 5 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index c374b2bcc6..5f035e0f1c 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -806,6 +806,11 @@ Thierry Reding <thierry.reding@avionic-design.de>
806 plutux Tegra2 (ARM7 & A9 Dual Core) 806 plutux Tegra2 (ARM7 & A9 Dual Core)
807 medcom Tegra2 (ARM7 & A9 Dual Core) 807 medcom Tegra2 (ARM7 & A9 Dual Core)
808 808
809Christian Riesch <christian.riesch@omicron.at>
810Manfred Rudigier <manfred.rudigier@omicron.at>
811
812 calimain ARM926EJS (AM1808 SoC)
813
809Tom Rini <trini@ti.com> 814Tom Rini <trini@ti.com>
810 815
811 omap3_evm ARM ARMV7 (OMAP3xx SoC) 816 omap3_evm ARM ARMV7 (OMAP3xx SoC)