diff options
author | Albert ARIBAUD | 2011-08-04 11:45:45 -0500 |
---|---|---|
committer | Wolfgang Denk | 2011-08-04 16:34:02 -0500 |
commit | fa82f871c8dbc9a15e8dc274b3f99dd5fa0da458 (patch) | |
tree | e42df8af804c785913a25c066368909a618b1dd8 /MAINTAINERS | |
parent | eccfb49046fde7af9ae12ab59d97ae867368eaa8 (diff) | |
download | u-boot-fa82f871c8dbc9a15e8dc274b3f99dd5fa0da458.tar.gz u-boot-fa82f871c8dbc9a15e8dc274b3f99dd5fa0da458.tar.xz u-boot-fa82f871c8dbc9a15e8dc274b3f99dd5fa0da458.zip |
Convert ISO-8859 files to UTF-8
There was a mix of UTF-8 and ISO-8859 files in the U-Boot source
tree, which could cause issues with the patchwork review system.
This commit converts all ISO-8859 files to UTF-8.
Signed-off-by: Albert ARIBAUD <albert.u.boot@aribaud.net>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 94e7da48b4..f895e9ae68 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -74,7 +74,7 @@ Joe D'Abbraccio <ljd015@freescale.com> | |||
74 | 74 | ||
75 | MPC837xERDB MPC837x | 75 | MPC837xERDB MPC837x |
76 | 76 | ||
77 | Kári Davíðsson <kd@flaga.is> | 77 | Kári DavÃðsson <kd@flaga.is> |
78 | 78 | ||
79 | FLAGADM MPC823 | 79 | FLAGADM MPC823 |
80 | 80 | ||
@@ -601,7 +601,7 @@ Rishi Bhattacharya <rishi@ti.com> | |||
601 | 601 | ||
602 | omap5912osk ARM926EJS | 602 | omap5912osk ARM926EJS |
603 | 603 | ||
604 | Andreas Bießmann <andreas.devel@gmail.com> | 604 | Andreas Bießmann <andreas.devel@gmail.com> |
605 | 605 | ||
606 | at91rm9200ek at91rm9200 | 606 | at91rm9200ek at91rm9200 |
607 | grasshopper avr32 | 607 | grasshopper avr32 |
@@ -664,7 +664,7 @@ Simon Guinot <simon.guinot@sequanux.org> | |||
664 | netspace_v2 ARM926EJS (Kirkwood SoC) | 664 | netspace_v2 ARM926EJS (Kirkwood SoC) |
665 | netspace_max_v2 ARM926EJS (Kirkwood SoC) | 665 | netspace_max_v2 ARM926EJS (Kirkwood SoC) |
666 | 666 | ||
667 | Marius Gröger <mag@sysgo.de> | 667 | Marius Gröger <mag@sysgo.de> |
668 | 668 | ||
669 | impa7 ARM720T (EP7211) | 669 | impa7 ARM720T (EP7211) |
670 | ep7312 ARM720T (EP7312) | 670 | ep7312 ARM720T (EP7312) |
@@ -752,7 +752,7 @@ Nishanth Menon <nm@ti.com> | |||
752 | omap3_sdp3430 ARM ARMV7 (OMAP3xx SoC) | 752 | omap3_sdp3430 ARM ARMV7 (OMAP3xx SoC) |
753 | omap3_zoom1 ARM ARMV7 (OMAP3xx SoC) | 753 | omap3_zoom1 ARM ARMV7 (OMAP3xx SoC) |
754 | 754 | ||
755 | David Müller <d.mueller@elsoft.ch> | 755 | David Müller <d.mueller@elsoft.ch> |
756 | 756 | ||
757 | smdk2410 ARM920T | 757 | smdk2410 ARM920T |
758 | VCMA9 ARM920T | 758 | VCMA9 ARM920T |
@@ -910,7 +910,7 @@ Richard Woodruff <r-woodruff2@ti.com> | |||
910 | 910 | ||
911 | omap2420h4 ARM1136EJS | 911 | omap2420h4 ARM1136EJS |
912 | 912 | ||
913 | Alex Züpke <azu@sysgo.de> | 913 | Alex Züpke <azu@sysgo.de> |
914 | 914 | ||
915 | lart SA1100 | 915 | lart SA1100 |
916 | dnp1110 SA1110 | 916 | dnp1110 SA1110 |