diff options
author | Wolfgang Denk | 2006-10-24 07:42:37 -0500 |
---|---|---|
committer | Wolfgang Denk | 2006-10-24 07:42:37 -0500 |
commit | 6ccec4492e77428fd6eafd3dfe94fbdf08e91d37 (patch) | |
tree | 6924f0e586ae0b4b0f88f7cb9e42c5258c477362 /MAKEALL | |
parent | f93ae788c3640fcde5db383471d45548ff4060d0 (diff) | |
download | u-boot-6ccec4492e77428fd6eafd3dfe94fbdf08e91d37.tar.gz u-boot-6ccec4492e77428fd6eafd3dfe94fbdf08e91d37.tar.xz u-boot-6ccec4492e77428fd6eafd3dfe94fbdf08e91d37.zip |
Add ATSTK1000 and ATSTK1002 board support
Patch by Haavard Skinnemoen, 06 Sep 2006
This patch adds support for the ATSTK1000 with the ATSTK1002 CPU
daughterboard.
ATSTK1000 is a full-featured development board for AT32AP CPUs. It
has two ethernet ports, a high quality QVGA LCD panel, a loudspeaker,
and connectors for USART, PS/2, VGA, USB, MMC/SD cards and
CompactFlash cards. For more information, please see this page:
http://www.atmel.com/dyn/products/tools.asp?family_id=682
The ATSTK1002 is a daughterboard for the ATSTK1000 supporting the
AT32AP7000 chip.
Signed-off-by: Haavard Skinnemoen <hskinnemoen@atmel.com>
Diffstat (limited to 'MAKEALL')
-rwxr-xr-x | MAKEALL | 9 |
1 files changed, 8 insertions, 1 deletions
@@ -302,6 +302,12 @@ LIST_coldfire=" \ | |||
302 | r5200 M5271EVB \ | 302 | r5200 M5271EVB \ |
303 | " | 303 | " |
304 | 304 | ||
305 | ######################################################################### | ||
306 | ## AVR32 Systems | ||
307 | ######################################################################### | ||
308 | |||
309 | LIST_avr32="atstk1002" | ||
310 | |||
305 | #----------------------------------------------------------------------- | 311 | #----------------------------------------------------------------------- |
306 | 312 | ||
307 | #----- for now, just run PPC by default ----- | 313 | #----- for now, just run PPC by default ----- |
@@ -334,7 +340,8 @@ do | |||
334 | mips|mips_el| \ | 340 | mips|mips_el| \ |
335 | nios|nios2| \ | 341 | nios|nios2| \ |
336 | x86|I486| \ | 342 | x86|I486| \ |
337 | coldfire) | 343 | coldfire| \ |
344 | avr32) | ||
338 | for target in `eval echo '$LIST_'${arg}` | 345 | for target in `eval echo '$LIST_'${arg}` |
339 | do | 346 | do |
340 | build_target ${target} | 347 | build_target ${target} |