diff options
author | Guennadi Liakhovetski | 2008-04-15 07:14:25 -0500 |
---|---|---|
committer | Wolfgang Denk | 2008-04-18 02:43:23 -0500 |
commit | 38254f45b0b412332726c90d3184ad47479fcffb (patch) | |
tree | 927798cfb0fb9f53e461071b63af16ebdc0b5912 /README | |
parent | 248b7d984cffa3107b5acb4c3f5501b7538d877a (diff) | |
download | u-boot-38254f45b0b412332726c90d3184ad47479fcffb.tar.gz u-boot-38254f45b0b412332726c90d3184ad47479fcffb.tar.xz u-boot-38254f45b0b412332726c90d3184ad47479fcffb.zip |
New i.MX31 SPI driver
This is an SPI driver for i.MX and MXC based SoCs from Freescale. So far
only implemented and tested on i.MX31, can with a modified register layout
and definitions be used for i.MX27, I think, MXC CPUs have similar SPI
controllers too.
Signed-off-by: Guennadi Liakhovetski <lg@denx.de>
Diffstat (limited to 'README')
-rw-r--r-- | README | 5 |
1 files changed, 5 insertions, 0 deletions
@@ -1414,6 +1414,11 @@ The following options need to be configured: | |||
1414 | Currently supported on some MPC8xxx processors. For an | 1414 | Currently supported on some MPC8xxx processors. For an |
1415 | example, see include/configs/mpc8349emds.h. | 1415 | example, see include/configs/mpc8349emds.h. |
1416 | 1416 | ||
1417 | CONFIG_MXC_SPI | ||
1418 | |||
1419 | Enables the driver for the SPI controllers on i.MX and MXC | ||
1420 | SoCs. Currently only i.MX31 is supported. | ||
1421 | |||
1417 | - FPGA Support: CONFIG_FPGA | 1422 | - FPGA Support: CONFIG_FPGA |
1418 | 1423 | ||
1419 | Enables FPGA subsystem. | 1424 | Enables FPGA subsystem. |