diff options
author | Yoshihiro Shimoda | 2011-01-26 19:06:03 -0600 |
---|---|---|
committer | Nobuhiro Iwamatsu | 2011-02-02 01:38:41 -0600 |
commit | 3d0075fa7ad7357de48ade6ef05089542dd762cf (patch) | |
tree | 34813f8036076eef010ebe8d0b94e8c6832c3a95 /README | |
parent | 36781e489732e314a58b078c931229996739ded9 (diff) | |
download | u-boot-3d0075fa7ad7357de48ade6ef05089542dd762cf.tar.gz u-boot-3d0075fa7ad7357de48ade6ef05089542dd762cf.tar.xz u-boot-3d0075fa7ad7357de48ade6ef05089542dd762cf.zip |
README: add description of sh_eth driver
Signed-off-by: Yoshihiro Shimoda <yoshihiro.shimoda.uh@renesas.com>
Signed-off-by: Nobuhiro Iwamatsu <iwamatsu@nigauri.org>
Diffstat (limited to 'README')
-rw-r--r-- | README | 9 |
1 files changed, 9 insertions, 0 deletions
@@ -892,6 +892,15 @@ The following options need to be configured: | |||
892 | automatically converts one 32 bit word to two 16 bit | 892 | automatically converts one 32 bit word to two 16 bit |
893 | words you may also try CONFIG_SMC911X_32_BIT. | 893 | words you may also try CONFIG_SMC911X_32_BIT. |
894 | 894 | ||
895 | CONFIG_SH_ETHER | ||
896 | Support for Renesas on-chip Ethernet controller | ||
897 | |||
898 | CONFIG_SH_ETHER_USE_PORT | ||
899 | Define the number of ports to be used | ||
900 | |||
901 | CONFIG_SH_ETHER_PHY_ADDR | ||
902 | Define the ETH PHY's address | ||
903 | |||
895 | - USB Support: | 904 | - USB Support: |
896 | At the moment only the UHCI host controller is | 905 | At the moment only the UHCI host controller is |
897 | supported (PIP405, MIP405, MPC5200); define | 906 | supported (PIP405, MIP405, MPC5200); define |