diff options
author | wdenk | 2005-04-02 17:52:25 -0600 |
---|---|---|
committer | wdenk | 2005-04-02 17:52:25 -0600 |
commit | 400558b561e2bdb47f87b96b3510dda0881a3662 (patch) | |
tree | 479fa3918e0031a95cdac9468cb8396e1f1a9b60 /README | |
parent | 414eec35e3832f4f9ce8a25ace7ead638be1f76f (diff) | |
download | u-boot-400558b561e2bdb47f87b96b3510dda0881a3662.tar.gz u-boot-400558b561e2bdb47f87b96b3510dda0881a3662.tar.xz u-boot-400558b561e2bdb47f87b96b3510dda0881a3662.zip |
Prepare for SoC rework of ARM code:
- rename CONFIG_BOOTBINFUNC into CONFIG_INIT_CRITICAL
- rename memsetup into lowlevel_init (function name and source files)
Diffstat (limited to 'README')
-rw-r--r-- | README | 9 |
1 files changed, 9 insertions, 0 deletions
@@ -2128,6 +2128,15 @@ Low Level (hardware related) configuration options: | |||
2128 | This only takes effect if the memory commands are activated | 2128 | This only takes effect if the memory commands are activated |
2129 | globally (CFG_CMD_MEM). | 2129 | globally (CFG_CMD_MEM). |
2130 | 2130 | ||
2131 | - CONFIG_INIT_CRITICAL | ||
2132 | [ARM only] If this variable is NOT defined, then | ||
2133 | certain critical initializations (like setting up the | ||
2134 | memory controller) are omitted. Normally this | ||
2135 | variable MUST be defined for all boards. The only | ||
2136 | exception is when U-Boot is loaded (to RAM) by some | ||
2137 | other boot loader or by a debugger which performs | ||
2138 | these intializations itself. | ||
2139 | |||
2131 | Building the Software: | 2140 | Building the Software: |
2132 | ====================== | 2141 | ====================== |
2133 | 2142 | ||