diff options
author | wdenk | 2004-03-14 08:09:05 -0600 |
---|---|---|
committer | wdenk | 2004-03-14 08:09:05 -0600 |
commit | 4d13cbad1c81ad7901151fec381bae8c30f4338a (patch) | |
tree | ecb8e4694a7a8ddea27f9f6838c61393cbd4c12b /README | |
parent | c3f9d4939af90eb8e30119601c86c05bde6c7345 (diff) | |
download | u-boot-4d13cbad1c81ad7901151fec381bae8c30f4338a.tar.gz u-boot-4d13cbad1c81ad7901151fec381bae8c30f4338a.tar.xz u-boot-4d13cbad1c81ad7901151fec381bae8c30f4338a.zip |
* Patch by Tolunay Orkun, 5 Mar 2004:
Fix early board initialization for Cogent CSB272 board
* Patch by Ed Okerson, 3 Mar 2004:
fix CFI flash writes for little endian systems
* Patch by Reinhard Meyer, 01 Mar 2004:
generalize USB and IDE support for MPC5200 with according
changes to IceCube.h and TOP5200.h
add Am29LV256 256 MBit FLASH support for TOP5200 boards
add info about USB and IDE to README
Diffstat (limited to 'README')
-rw-r--r-- | README | 18 |
1 files changed, 14 insertions, 4 deletions
@@ -660,10 +660,13 @@ The following options need to be configured: | |||
660 | one partition type as well. | 660 | one partition type as well. |
661 | 661 | ||
662 | - IDE Reset method: | 662 | - IDE Reset method: |
663 | CONFIG_IDE_RESET_ROUTINE | 663 | CONFIG_IDE_RESET_ROUTINE - this is defined in several |
664 | board configurations files but used nowhere! | ||
664 | 665 | ||
665 | Set this to define that instead of a reset Pin, the | 666 | CONFIG_IDE_RESET - is this is defined, IDE Reset will |
666 | routine ide_set_reset(int idereset) will be used. | 667 | be performed by calling the function |
668 | ide_set_reset(int reset) | ||
669 | which has to be defined in a board specific file | ||
667 | 670 | ||
668 | - ATAPI Support: | 671 | - ATAPI Support: |
669 | CONFIG_ATAPI | 672 | CONFIG_ATAPI |
@@ -728,7 +731,7 @@ The following options need to be configured: | |||
728 | 731 | ||
729 | - USB Support: | 732 | - USB Support: |
730 | At the moment only the UHCI host controller is | 733 | At the moment only the UHCI host controller is |
731 | supported (PIP405, MIP405); define | 734 | supported (PIP405, MIP405, MPC5200); define |
732 | CONFIG_USB_UHCI to enable it. | 735 | CONFIG_USB_UHCI to enable it. |
733 | define CONFIG_USB_KEYBOARD to enable the USB Keyboard | 736 | define CONFIG_USB_KEYBOARD to enable the USB Keyboard |
734 | end define CONFIG_USB_STORAGE to enable the USB | 737 | end define CONFIG_USB_STORAGE to enable the USB |
@@ -736,6 +739,13 @@ The following options need to be configured: | |||
736 | Note: | 739 | Note: |
737 | Supported are USB Keyboards and USB Floppy drives | 740 | Supported are USB Keyboards and USB Floppy drives |
738 | (TEAC FD-05PUB). | 741 | (TEAC FD-05PUB). |
742 | MPC5200 USB requires additional defines: | ||
743 | CONFIG_USB_CLOCK | ||
744 | for 528 MHz Clock: 0x0001bbbb | ||
745 | CONFIG_USB_CONFIG | ||
746 | for differential drivers: 0x00001000 | ||
747 | for single ended drivers: 0x00005000 | ||
748 | |||
739 | 749 | ||
740 | - MMC Support: | 750 | - MMC Support: |
741 | The MMC controller on the Intel PXA is supported. To | 751 | The MMC controller on the Intel PXA is supported. To |