diff options
author | wdenk | 2003-05-20 09:25:27 -0500 |
---|---|---|
committer | wdenk | 2003-05-20 09:25:27 -0500 |
commit | 7f70e85309c6367138c0ebd14abdd49964b8d50a (patch) | |
tree | 07a10be9b048491fd4a1da6b459728ac16739861 /README | |
parent | 59de2ed6b5631c709d6e9c6dce7c0bffdf5a2058 (diff) | |
download | u-boot-7f70e85309c6367138c0ebd14abdd49964b8d50a.tar.gz u-boot-7f70e85309c6367138c0ebd14abdd49964b8d50a.tar.xz u-boot-7f70e85309c6367138c0ebd14abdd49964b8d50a.zip |
* Patch by David Updegraff, 22 Apr 2003:LABEL_2003_05_20_1630
update for CrayL1 board
* Patch by Pantelis Antoniou, 21 Apr 2003:
add boot support for ARTOS (a proprietary OS)
* Patch by Steven Scholz, 11 Apr 2003:
Add support for RTC DS1338
* Patch by Rod Boyce, 24 Jan 2003:
Fix counting of extended partitions in diskboot command
Diffstat (limited to 'README')
-rw-r--r-- | README | 10 |
1 files changed, 6 insertions, 4 deletions
@@ -343,7 +343,8 @@ The following options need to be configured: | |||
343 | CONFIG_GTH, CONFIG_RPXClassic, CONFIG_rsdproto, | 343 | CONFIG_GTH, CONFIG_RPXClassic, CONFIG_rsdproto, |
344 | CONFIG_IAD210, CONFIG_RPXlite, CONFIG_sbc8260, | 344 | CONFIG_IAD210, CONFIG_RPXlite, CONFIG_sbc8260, |
345 | CONFIG_EBONY, CONFIG_sacsng, CONFIG_FPS860L, | 345 | CONFIG_EBONY, CONFIG_sacsng, CONFIG_FPS860L, |
346 | CONFIG_V37, CONFIG_ELPT860, CONFIG_CMI | 346 | CONFIG_V37, CONFIG_ELPT860, CONFIG_CMI, |
347 | CONFIG_NETVIA | ||
347 | 348 | ||
348 | ARM based boards: | 349 | ARM based boards: |
349 | ----------------- | 350 | ----------------- |
@@ -638,6 +639,7 @@ The following options need to be configured: | |||
638 | CONFIG_RTC_MC146818 - use MC146818 RTC | 639 | CONFIG_RTC_MC146818 - use MC146818 RTC |
639 | CONFIG_RTC_DS1307 - use Maxim, Inc. DS1307 RTC | 640 | CONFIG_RTC_DS1307 - use Maxim, Inc. DS1307 RTC |
640 | CONFIG_RTC_DS1337 - use Maxim, Inc. DS1337 RTC | 641 | CONFIG_RTC_DS1337 - use Maxim, Inc. DS1337 RTC |
642 | CONFIG_RTC_DS1338 - use Maxim, Inc. DS1338 RTC | ||
641 | CONFIG_RTC_DS164x - use Dallas DS164x RTC | 643 | CONFIG_RTC_DS164x - use Dallas DS164x RTC |
642 | 644 | ||
643 | - Timestamp Support: | 645 | - Timestamp Support: |
@@ -1750,7 +1752,7 @@ configurations; the following names are supported: | |||
1750 | FPS850L_config Sandpoint8240_config sbc8260_config | 1752 | FPS850L_config Sandpoint8240_config sbc8260_config |
1751 | GENIETV_config TQM823L_config PIP405_config | 1753 | GENIETV_config TQM823L_config PIP405_config |
1752 | GEN860T_config EBONY_config FPS860L_config | 1754 | GEN860T_config EBONY_config FPS860L_config |
1753 | ELPT860_config cmi_mpc5xx_config | 1755 | ELPT860_config cmi_mpc5xx_config NETVIA_config |
1754 | 1756 | ||
1755 | Note: for some board special configuration names may exist; check if | 1757 | Note: for some board special configuration names may exist; check if |
1756 | additional information is available from the board vendor; for | 1758 | additional information is available from the board vendor; for |
@@ -2066,8 +2068,8 @@ defines the following image properties: | |||
2066 | 2068 | ||
2067 | * Target Operating System (Provisions for OpenBSD, NetBSD, FreeBSD, | 2069 | * Target Operating System (Provisions for OpenBSD, NetBSD, FreeBSD, |
2068 | 4.4BSD, Linux, SVR4, Esix, Solaris, Irix, SCO, Dell, NCR, VxWorks, | 2070 | 4.4BSD, Linux, SVR4, Esix, Solaris, Irix, SCO, Dell, NCR, VxWorks, |
2069 | LynxOS, pSOS, QNX; | 2071 | LynxOS, pSOS, QNX, RTEMS, ARTOS; |
2070 | Currently supported: Linux, NetBSD, VxWorks, QNX). | 2072 | Currently supported: Linux, NetBSD, VxWorks, QNX, RTEMS, ARTOS). |
2071 | * Target CPU Architecture (Provisions for Alpha, ARM, Intel x86, | 2073 | * Target CPU Architecture (Provisions for Alpha, ARM, Intel x86, |
2072 | IA64, MIPS, MIPS, PowerPC, IBM S390, SuperH, Sparc, Sparc 64 Bit; | 2074 | IA64, MIPS, MIPS, PowerPC, IBM S390, SuperH, Sparc, Sparc 64 Bit; |
2073 | Currently supported: PowerPC). | 2075 | Currently supported: PowerPC). |