diff options
author | Tor Krill | 2008-03-15 09:40:26 -0500 |
---|---|---|
committer | Wolfgang Denk | 2008-03-15 19:21:30 -0500 |
commit | 9536dfcce03e7be4ccbceb47a08d9ba07ada362f (patch) | |
tree | 61b40621e4d56a619c34a7e92743150ebd763628 /README | |
parent | 0210cff3d079d97b2156b13685ee8de368e68a1a (diff) | |
download | u-boot-9536dfcce03e7be4ccbceb47a08d9ba07ada362f.tar.gz u-boot-9536dfcce03e7be4ccbceb47a08d9ba07ada362f.tar.xz u-boot-9536dfcce03e7be4ccbceb47a08d9ba07ada362f.zip |
Add support for Intersil isl1208 RTC
Signed-off-by: Tor Krill <tor@excito.com>
Diffstat (limited to 'README')
-rw-r--r-- | README | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -669,6 +669,7 @@ The following options need to be configured: | |||
669 | CONFIG_RTC_DS1337 - use Maxim, Inc. DS1337 RTC | 669 | CONFIG_RTC_DS1337 - use Maxim, Inc. DS1337 RTC |
670 | CONFIG_RTC_DS1338 - use Maxim, Inc. DS1338 RTC | 670 | CONFIG_RTC_DS1338 - use Maxim, Inc. DS1338 RTC |
671 | CONFIG_RTC_DS164x - use Dallas DS164x RTC | 671 | CONFIG_RTC_DS164x - use Dallas DS164x RTC |
672 | CONFIG_RTC_ISL1208 - use Intersil ISL1208 RTC | ||
672 | CONFIG_RTC_MAX6900 - use Maxim, Inc. MAX6900 RTC | 673 | CONFIG_RTC_MAX6900 - use Maxim, Inc. MAX6900 RTC |
673 | 674 | ||
674 | Note that if the RTC uses I2C, then the I2C interface | 675 | Note that if the RTC uses I2C, then the I2C interface |