diff options
author | Wolfgang Denk | 2006-11-27 08:32:42 -0600 |
---|---|---|
committer | Wolfgang Denk | 2006-11-27 08:32:42 -0600 |
commit | a9398e018593782c5fa7d0741955fc1256b34c1e (patch) | |
tree | dcdc1e73294a6cc55c2f04cec74dcafee5c150d6 /README | |
parent | 3b58d9459081ae33885335c645fc0b865584ae4e (diff) | |
download | u-boot-a9398e018593782c5fa7d0741955fc1256b34c1e.tar.gz u-boot-a9398e018593782c5fa7d0741955fc1256b34c1e.tar.xz u-boot-a9398e018593782c5fa7d0741955fc1256b34c1e.zip |
Minor code cleanup. Update CHANGELOG.
Diffstat (limited to 'README')
-rw-r--r-- | README | 12 |
1 files changed, 6 insertions, 6 deletions
@@ -1470,8 +1470,8 @@ The following options need to be configured: | |||
1470 | 1470 | ||
1471 | Enable auto completion of commands using TAB. | 1471 | Enable auto completion of commands using TAB. |
1472 | 1472 | ||
1473 | Note that this feature has NOT been implemented yet | 1473 | Note that this feature has NOT been implemented yet |
1474 | for the "hush" shell. | 1474 | for the "hush" shell. |
1475 | 1475 | ||
1476 | 1476 | ||
1477 | CFG_HUSH_PARSER | 1477 | CFG_HUSH_PARSER |
@@ -3114,11 +3114,11 @@ loadaddr=200000 | |||
3114 | oftaddr=0x300000 | 3114 | oftaddr=0x300000 |
3115 | => bootm $loadaddr - $oftaddr | 3115 | => bootm $loadaddr - $oftaddr |
3116 | ## Booting image at 00200000 ... | 3116 | ## Booting image at 00200000 ... |
3117 | Image Name: Linux-2.6.17-dirty | 3117 | Image Name: Linux-2.6.17-dirty |
3118 | Image Type: PowerPC Linux Kernel Image (gzip compressed) | 3118 | Image Type: PowerPC Linux Kernel Image (gzip compressed) |
3119 | Data Size: 1029343 Bytes = 1005.2 kB | 3119 | Data Size: 1029343 Bytes = 1005.2 kB |
3120 | Load Address: 00000000 | 3120 | Load Address: 00000000 |
3121 | Entry Point: 00000000 | 3121 | Entry Point: 00000000 |
3122 | Verifying Checksum ... OK | 3122 | Verifying Checksum ... OK |
3123 | Uncompressing Kernel Image ... OK | 3123 | Uncompressing Kernel Image ... OK |
3124 | Booting using flat device tree at 0x300000 | 3124 | Booting using flat device tree at 0x300000 |