diff options
author | wdenk | 2003-04-20 09:04:18 -0500 |
---|---|---|
committer | wdenk | 2003-04-20 09:04:18 -0500 |
commit | d791b1dc3e64a6a6317293245d884589bc5c6277 (patch) | |
tree | 32f7bfaa5f3112cae01cf78252b1f3c66fcc4354 /README | |
parent | 4a6fd34b267dbf4a72080ab9a085bb45c63660fb (diff) | |
download | u-boot-d791b1dc3e64a6a6317293245d884589bc5c6277.tar.gz u-boot-d791b1dc3e64a6a6317293245d884589bc5c6277.tar.xz u-boot-d791b1dc3e64a6a6317293245d884589bc5c6277.zip |
* Make sure Block Lock Bits get cleared in R360MPI flash driver
* MPC823 LCD driver: Fill color map backwards, to allow for steady
display when Linux takes over
* Patch by Erwin Rol, 27 Feb 2003:
Add support for RTEMS (this time for real).
* Add support for "bmp info" and "bmp display" commands to load
bitmap images; this can be used (for example in a "preboot"
command) to display a splash screen very quickly after poweron.
* Add support for 133 MHz clock on INCA-IP board
Diffstat (limited to 'README')
-rw-r--r-- | README | 12 |
1 files changed, 12 insertions, 0 deletions
@@ -789,6 +789,18 @@ The following options need to be configured: | |||
789 | Normally display is black on white background; define | 789 | Normally display is black on white background; define |
790 | CFG_WHITE_ON_BLACK to get it inverted. | 790 | CFG_WHITE_ON_BLACK to get it inverted. |
791 | 791 | ||
792 | - Spash Screen Support: CONFIG_SPLASH_SCREEN | ||
793 | |||
794 | If this option is set, the environment is checked for | ||
795 | a variable "splashimage". If found, the usual display | ||
796 | of logo, copyright and system information on the LCD | ||
797 | is supressed and the BMP image at the address | ||
798 | specified in "splashimage" is loaded instead. The | ||
799 | console is redirected to the "nulldev", too. This | ||
800 | allows for a "silent" boot where a splash screen is | ||
801 | loaded very quickly after power-on. | ||
802 | |||
803 | |||
792 | - Ethernet address: | 804 | - Ethernet address: |
793 | CONFIG_ETHADDR | 805 | CONFIG_ETHADDR |
794 | CONFIG_ETH2ADDR | 806 | CONFIG_ETH2ADDR |