aboutsummaryrefslogtreecommitdiffstats
path: root/api
diff options
context:
space:
mode:
authorPeter Tyser2009-05-22 17:23:24 -0500
committerWolfgang Denk2009-06-12 13:47:17 -0500
commit0f898604945af4543c1525fc33b6bae621a3b805 (patch)
treeb5d3a68375b07aef619cea45cd920ebe3acc3b66 /api
parentba4feae90ca71de1681d5808f17e73224d8f03c4 (diff)
downloadu-boot-0f898604945af4543c1525fc33b6bae621a3b805.tar.gz
u-boot-0f898604945af4543c1525fc33b6bae621a3b805.tar.xz
u-boot-0f898604945af4543c1525fc33b6bae621a3b805.zip
83xx: Replace CONFIG_MPC83XX with CONFIG_MPC83xx
Use the standard lowercase "xx" capitalization that other Freescale architectures use for CPU defines to prevent confusion and errors Signed-off-by: Peter Tyser <ptyser@xes-inc.com> Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Diffstat (limited to 'api')
-rw-r--r--api/api_platform-ppc.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/api/api_platform-ppc.c b/api/api_platform-ppc.c
index bfcc4175b6..a3d981f9e3 100644
--- a/api/api_platform-ppc.c
+++ b/api/api_platform-ppc.c
@@ -53,7 +53,7 @@ int platform_sys_info(struct sys_info *si)
53#define bi_bar bi_immr_base 53#define bi_bar bi_immr_base
54#elif defined(CONFIG_MPC5xxx) 54#elif defined(CONFIG_MPC5xxx)
55#define bi_bar bi_mbar_base 55#define bi_bar bi_mbar_base
56#elif defined(CONFIG_MPC83XX) 56#elif defined(CONFIG_MPC83xx)
57#define bi_bar bi_immrbar 57#define bi_bar bi_immrbar
58#elif defined(CONFIG_MPC8220) 58#elif defined(CONFIG_MPC8220)
59#define bi_bar bi_mbar_base 59#define bi_bar bi_mbar_base