aboutsummaryrefslogtreecommitdiffstats
path: root/api
diff options
context:
space:
mode:
authorMike Frysinger2010-10-20 02:41:17 -0500
committerWolfgang Denk2010-11-28 14:47:24 -0600
commit882b7d726febe65579d6502c271412ecb05821d7 (patch)
tree9932868dab6e8a9e3a0d4fcc350d0ec4511648b4 /api
parent7842fb7c4f5be961c7aa9091dc8c760683b1377c (diff)
downloadu-boot-882b7d726febe65579d6502c271412ecb05821d7.tar.gz
u-boot-882b7d726febe65579d6502c271412ecb05821d7.tar.xz
u-boot-882b7d726febe65579d6502c271412ecb05821d7.zip
do_reset: unify duplicate prototypes
The duplication of the do_reset prototype has gotten out of hand, and they're not all in sync. Unify them all in command.h. Signed-off-by: Mike Frysinger <vapier@gentoo.org>
Diffstat (limited to 'api')
-rw-r--r--api/api.c3
1 files changed, 0 insertions, 3 deletions
diff --git a/api/api.c b/api/api.c
index 190ee6ad6c..853f010fee 100644
--- a/api/api.c
+++ b/api/api.c
@@ -36,9 +36,6 @@
36#define DEBUG 36#define DEBUG
37#undef DEBUG 37#undef DEBUG
38 38
39/* U-Boot routines needed */
40extern int do_reset (cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[]);
41
42/***************************************************************************** 39/*****************************************************************************
43 * 40 *
44 * This is the API core. 41 * This is the API core.