diff options
author | Vishal Mahaveer | 2017-04-28 12:21:08 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2017-04-28 12:21:08 -0500 |
commit | 967c0365362380d119e7935faeb7f00169c4e24a (patch) | |
tree | 7b87d048fe6a11db1a397fe1239dcde9bd1d3304 /board/ti/dra7xx/mux_data.h | |
parent | 9816d9eddab35f901db3784e35b499e6ad2d2c36 (diff) | |
download | u-boot-967c0365362380d119e7935faeb7f00169c4e24a.tar.gz u-boot-967c0365362380d119e7935faeb7f00169c4e24a.tar.xz u-boot-967c0365362380d119e7935faeb7f00169c4e24a.zip |
dra71x: lcard: mux_data: add i2c4 pinmux6AM.1.3-lcard
Add i2c4 pin mux. Needed for configuring FPDLink
display.
Change-Id: I3bc136ec6fa78defa9ad5b6f1a9f4298738bd2c9
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Diffstat (limited to 'board/ti/dra7xx/mux_data.h')
-rw-r--r-- | board/ti/dra7xx/mux_data.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/board/ti/dra7xx/mux_data.h b/board/ti/dra7xx/mux_data.h index 4c095dd6dd..2546fdaebe 100644 --- a/board/ti/dra7xx/mux_data.h +++ b/board/ti/dra7xx/mux_data.h | |||
@@ -618,6 +618,8 @@ const struct pad_conf_entry dra71x_lcard_core_padconf_array[] = { | |||
618 | {I2C2_SCL, (M1 | PIN_INPUT_PULLUP)}, /* i2c2_scl.hdmi1_ddc_sda */ | 618 | {I2C2_SCL, (M1 | PIN_INPUT_PULLUP)}, /* i2c2_scl.hdmi1_ddc_sda */ |
619 | {WAKEUP0, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_0 */ | 619 | {WAKEUP0, (M14 | PIN_OUTPUT)}, /* N/A.gpio1_0 */ |
620 | {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ | 620 | {WAKEUP3, (M1 | PIN_OUTPUT)}, /* N/A.sys_nirq1 */ |
621 | {MCASP1_ACLKR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_aclkr.i2c4_sda */ | ||
622 | {MCASP1_FSR, (M10 | PIN_INPUT_PULLUP)}, /* mcasp1_fsr.i2c4_scl */ | ||
621 | }; | 623 | }; |
622 | 624 | ||
623 | const struct pad_conf_entry early_padconf[] = { | 625 | const struct pad_conf_entry early_padconf[] = { |