diff options
author | Jon Hunter | 2013-04-09 16:41:31 -0500 |
---|---|---|
committer | Tom Rini | 2013-04-10 15:03:01 -0500 |
commit | 2a309f33def4a8f72cb3b2e6f6a93ad487a50189 (patch) | |
tree | 6df335a53178ad17f8efdda7b6e42ea9ac9c1e15 /board | |
parent | 5faba1eac6ebfd769e25727283afa9d7275e9700 (diff) | |
download | u-boot-2a309f33def4a8f72cb3b2e6f6a93ad487a50189.tar.gz u-boot-2a309f33def4a8f72cb3b2e6f6a93ad487a50189.tar.xz u-boot-2a309f33def4a8f72cb3b2e6f6a93ad487a50189.zip |
omap5912-osk: Fix device initialisation
In the current u-boot, the device pin multiplexing and clock
initialisation needs to be early during the boot process and before
board_init() is called. U-boot is currently crashing on this board
because this is not being done early enough. Therefore, add a s_init()
function for the omap5912-osk board to do this.
Also fix the stack pointer so that it is pointing to the end of the
internal RAM and not the beginning as this was also causing the device
to crash.
Signed-off-by: Jon Hunter <jon-hunter@ti.com>
Diffstat (limited to 'board')
-rw-r--r-- | board/ti/omap5912osk/lowlevel_init.S | 20 | ||||
-rw-r--r-- | board/ti/omap5912osk/omap5912osk.c | 12 |
2 files changed, 28 insertions, 4 deletions
diff --git a/board/ti/omap5912osk/lowlevel_init.S b/board/ti/omap5912osk/lowlevel_init.S index e60161ebaf..ca7361e05a 100644 --- a/board/ti/omap5912osk/lowlevel_init.S +++ b/board/ti/omap5912osk/lowlevel_init.S | |||
@@ -306,6 +306,23 @@ common_tc: | |||
306 | ldr r1, VAL_MPU_CNTL_TIMER | 306 | ldr r1, VAL_MPU_CNTL_TIMER |
307 | str r1, [r0] | 307 | str r1, [r0] |
308 | 308 | ||
309 | /* | ||
310 | * Setup a temporary stack | ||
311 | */ | ||
312 | ldr sp, SRAM_STACK | ||
313 | bic sp, sp, #7 /* 8-byte alignment for ABI compliance */ | ||
314 | |||
315 | /* | ||
316 | * Save the old lr(passed in ip) and the current lr to stack | ||
317 | */ | ||
318 | push {ip, lr} | ||
319 | |||
320 | /* | ||
321 | * go setup pll, mux, memory | ||
322 | */ | ||
323 | bl s_init | ||
324 | pop {ip, pc} | ||
325 | |||
309 | /* back to arch calling code */ | 326 | /* back to arch calling code */ |
310 | mov pc, lr | 327 | mov pc, lr |
311 | 328 | ||
@@ -470,6 +487,9 @@ VAL_ARM_IDLECT2: | |||
470 | VAL_ARM_IDLECT3: | 487 | VAL_ARM_IDLECT3: |
471 | .word 0x00000015 | 488 | .word 0x00000015 |
472 | 489 | ||
490 | SRAM_STACK: | ||
491 | .word CONFIG_SYS_INIT_SP_ADDR | ||
492 | |||
473 | /* command values */ | 493 | /* command values */ |
474 | .equ CMD_SDRAM_NOP, 0x00000000 | 494 | .equ CMD_SDRAM_NOP, 0x00000000 |
475 | .equ CMD_SDRAM_PRECHARGE, 0x00000001 | 495 | .equ CMD_SDRAM_PRECHARGE, 0x00000001 |
diff --git a/board/ti/omap5912osk/omap5912osk.c b/board/ti/omap5912osk/omap5912osk.c index 9e91c5efc1..95140719aa 100644 --- a/board/ti/omap5912osk/omap5912osk.c +++ b/board/ti/omap5912osk/omap5912osk.c | |||
@@ -66,6 +66,14 @@ int board_init (void) | |||
66 | /* adress of boot parameters */ | 66 | /* adress of boot parameters */ |
67 | gd->bd->bi_boot_params = 0x10000100; | 67 | gd->bd->bi_boot_params = 0x10000100; |
68 | 68 | ||
69 | flash__init(); | ||
70 | ether__init(); | ||
71 | |||
72 | return 0; | ||
73 | } | ||
74 | |||
75 | void s_init(void) | ||
76 | { | ||
69 | /* Configure MUX settings */ | 77 | /* Configure MUX settings */ |
70 | set_muxconf_regs (); | 78 | set_muxconf_regs (); |
71 | peripheral_power_enable (); | 79 | peripheral_power_enable (); |
@@ -75,10 +83,6 @@ int board_init (void) | |||
75 | * ... rkw ... | 83 | * ... rkw ... |
76 | */ | 84 | */ |
77 | icache_enable (); | 85 | icache_enable (); |
78 | |||
79 | flash__init (); | ||
80 | ether__init (); | ||
81 | return 0; | ||
82 | } | 86 | } |
83 | 87 | ||
84 | /****************************** | 88 | /****************************** |