diff options
author | Tom Warren | 2013-04-10 12:32:32 -0500 |
---|---|---|
committer | Tom Warren | 2013-04-15 13:01:38 -0500 |
commit | 49493cb7144f0c51a5aaecc75fcd1b3f157633ba (patch) | |
tree | f83f228d8367c5920f93af85ebedfb7697355144 /board | |
parent | d94c2dbd0a55d742ab6ed9bd0c51b27ceed4084e (diff) | |
download | u-boot-49493cb7144f0c51a5aaecc75fcd1b3f157633ba.tar.gz u-boot-49493cb7144f0c51a5aaecc75fcd1b3f157633ba.tar.xz u-boot-49493cb7144f0c51a5aaecc75fcd1b3f157633ba.zip |
Tegra: Split tegra_get_chip_type() into soc & sku funcs
As suggested by Stephen Warren, use tegra_get_chip() to return
the pure CHIPID for a Tegra SoC (i.e. 0x20 for Tegra20, 0x30 for
Tegra30, etc.) and rename tegra_get_chip_type() to reflect its true
function, i.e. tegra_get_chip_sku(), which returns an ID like
TEGRA_SOC_T25, TEGRA_SOC_T33, etc.
Signed-off-by: Tom Warren <twarren@nvidia.com>
Reviewed-by: Stephen Warren <swarren@nvidia.com>
Diffstat (limited to 'board')
-rw-r--r-- | board/nvidia/common/emc.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/board/nvidia/common/emc.c b/board/nvidia/common/emc.c index 26b6ec7c3b..87d7aa25b7 100644 --- a/board/nvidia/common/emc.c +++ b/board/nvidia/common/emc.c | |||
@@ -40,7 +40,7 @@ int board_emc_init(void) | |||
40 | { | 40 | { |
41 | unsigned rate; | 41 | unsigned rate; |
42 | 42 | ||
43 | switch (tegra_get_chip_type()) { | 43 | switch (tegra_get_chip_sku()) { |
44 | default: | 44 | default: |
45 | case TEGRA_SOC_T20: | 45 | case TEGRA_SOC_T20: |
46 | rate = EMC_SDRAM_RATE_T20; | 46 | rate = EMC_SDRAM_RATE_T20; |