diff options
author | Lars Poeschel | 2013-01-10 18:53:31 -0600 |
---|---|---|
committer | Tom Rini | 2013-02-07 09:36:26 -0600 |
commit | 1c1b7c3739095da7d73fef3adbe9f187791ca9ff (patch) | |
tree | 464437fb0e953b4929f778312a2e20ef0919e103 /boards.cfg | |
parent | aca0b8b4f7ec6622c171038084fb84b33dcea580 (diff) | |
download | u-boot-1c1b7c3739095da7d73fef3adbe9f187791ca9ff.tar.gz u-boot-1c1b7c3739095da7d73fef3adbe9f187791ca9ff.tar.xz u-boot-1c1b7c3739095da7d73fef3adbe9f187791ca9ff.zip |
pcm051: Add support for Phytec phyCORE-AM335x
The board is named pcm051 and has this hardware:
SOC: TI AM3359
DDR3-RAM: 2x MT41J256M8HX-15EIT:D 512MiB
ETH 1: LAN8710AI
SPI-Flash: W25Q64BVSSIG
RTC: RV-4162-C7
I2C-EEPROM: CAT32WC32
NAND: MT29F4G08_VFPGA63
PMIC: TPS65910A3
LCD
Supported:
UART 1
MMC/SD
ETH 1
USB
I2C
SPI
Not yet supported:
NAND
RTC
LCD
Signed-off-by: Lars Poeschel <poeschel@lemonage.de>
[trini: Add #define CONFIG_PHY_ADDR 0 to config]
Signed-off-by: Tom Rini <trini@ti.com>
Diffstat (limited to 'boards.cfg')
-rw-r--r-- | boards.cfg | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/boards.cfg b/boards.cfg index a87b789a74..02f7cff629 100644 --- a/boards.cfg +++ b/boards.cfg | |||
@@ -238,6 +238,7 @@ am335x_evm_uart2 arm armv7 am335x ti | |||
238 | am335x_evm_uart3 arm armv7 am335x ti am33xx am335x_evm:SERIAL4,CONS_INDEX=4 | 238 | am335x_evm_uart3 arm armv7 am335x ti am33xx am335x_evm:SERIAL4,CONS_INDEX=4 |
239 | am335x_evm_uart4 arm armv7 am335x ti am33xx am335x_evm:SERIAL5,CONS_INDEX=5 | 239 | am335x_evm_uart4 arm armv7 am335x ti am33xx am335x_evm:SERIAL5,CONS_INDEX=5 |
240 | am335x_evm_uart5 arm armv7 am335x ti am33xx am335x_evm:SERIAL6,CONS_INDEX=6 | 240 | am335x_evm_uart5 arm armv7 am335x ti am33xx am335x_evm:SERIAL6,CONS_INDEX=6 |
241 | pcm051 arm armv7 pcm051 phytec am33xx pcm051 | ||
241 | highbank arm armv7 highbank - highbank | 242 | highbank arm armv7 highbank - highbank |
242 | mx51_efikamx arm armv7 mx51_efikamx genesi mx5 mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKAMX,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_mx.cfg | 243 | mx51_efikamx arm armv7 mx51_efikamx genesi mx5 mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKAMX,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_mx.cfg |
243 | mx51_efikasb arm armv7 mx51_efikamx genesi mx5 mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKASB,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_sb.cfg | 244 | mx51_efikasb arm armv7 mx51_efikamx genesi mx5 mx51_efikamx:MACH_TYPE=MACH_TYPE_MX51_EFIKASB,IMX_CONFIG=board/genesi/mx51_efikamx/imximage_sb.cfg |