diff options
author | Poonam Aggrwal | 2011-02-09 13:17:53 -0600 |
---|---|---|
committer | Kumar Gala | 2011-09-29 19:01:04 -0500 |
commit | 49249e137daeec4d51c99aa69a8459d2f11cd94d (patch) | |
tree | 345c1a3def5e1d683e389fde489836b0f654e27e /boards.cfg | |
parent | 14aa71e6603def3bf258d9d05f11fe8454a59e50 (diff) | |
download | u-boot-49249e137daeec4d51c99aa69a8459d2f11cd94d.tar.gz u-boot-49249e137daeec4d51c99aa69a8459d2f11cd94d.tar.xz u-boot-49249e137daeec4d51c99aa69a8459d2f11cd94d.zip |
powerpc/85xx: Add basic support for P1010RDB
Boot methods supported: NOR Flash, SPI Flash and SDCARD
This patch adds the following basic interfaces:
DDR3, eTSEC, DUART, I2C, SD/MMC, USB, SATA, PCIe, NOR Flash, SPI Flash.
P1010RDB Overview
-----------------
1Gbyte DDR3 (on board DDR)
Local Bus (IFC):
32Mbyte 16bit NOR flash
32Mbyte SLC NAND Flash
64KB CPLD device(GPCM interface)
SPI Flash:
128 Mbit SPI Flash memory
SD/MMC:
connector to interface with the SD memory card
SATA:
1 internal SATA connect to 2.5. 160G SATA2 HDD
1 eSATA connector to rear panel
USB 2.0:
x1 USB 2.0 port: connected via a UTMI PHY to Mini-AB interface.
x1 USB 2.0 port: directly connected to Mini-AB interface Ethernet
eTSEC:
eTSEC1: Connected to RGMII PHY VSC8641XKO
eTSEC2: Connected to SGMII PHY VSC8221
eTSEC3: Connected to SGMII PHY VSC8221
eCAN:
Two DB-9 female connectors for Field bus interface
UART:
supports two UARTs up to 115200 bps for console
TDM:
2 FXS ports connected via an external SLIC to the TDM interface.
SLIC:
SPI SLIC
I2C:
Serial EEprom
Real time clock
256 Kbit M24256 I2C EEPROM
PCIe:
PCIe and mPCIe connectors.
Signed-off-by: Poonam Aggrwal <poonam.aggrwal@freescale.com>
Signed-off-by: Dipen Dudhat <dipen.dudhat@freescale.com>
Signed-off-by: Prabhakar Kushwaha <prabhakar@freescale.com>
Signed-off-by: Ramneek Mehresh <ramneek.mehresh@freescale.com>
Signed-off-by: Bhaskar Upadhaya <Bhaskar.Upadhaya@freescale.com>
Signed-off-by: York Sun <yorksun@freescale.com>
Signed-off-by: Kumar Gala <galak@kernel.crashing.org>
Diffstat (limited to 'boards.cfg')
-rw-r--r-- | boards.cfg | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/boards.cfg b/boards.cfg index b224a9c013..21cd926852 100644 --- a/boards.cfg +++ b/boards.cfg | |||
@@ -567,6 +567,12 @@ MPC8569MDS_NAND powerpc mpc85xx mpc8569mds freesca | |||
567 | MPC8572DS powerpc mpc85xx mpc8572ds freescale - MPC8572DS | 567 | MPC8572DS powerpc mpc85xx mpc8572ds freescale - MPC8572DS |
568 | MPC8572DS_36BIT powerpc mpc85xx mpc8572ds freescale - MPC8572DS:36BIT | 568 | MPC8572DS_36BIT powerpc mpc85xx mpc8572ds freescale - MPC8572DS:36BIT |
569 | MPC8572DS_NAND powerpc mpc85xx mpc8572ds freescale - MPC8572DS:NAND | 569 | MPC8572DS_NAND powerpc mpc85xx mpc8572ds freescale - MPC8572DS:NAND |
570 | P1010RDB_NOR powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB | ||
571 | P1010RDB_36BIT_NOR powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB,36BIT | ||
572 | P1010RDB_SDCARD powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB,SDCARD | ||
573 | P1010RDB_SPIFLASH powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB,SPIFLASH | ||
574 | P1010RDB_36BIT_SDCARD powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB,36BIT,SDCARD | ||
575 | P1010RDB_36BIT_SPIFLASH powerpc mpc85xx p1010rdb freescale - P1010RDB:P1010RDB,36BIT,SPIFLASH | ||
570 | P1011RDB powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB | 576 | P1011RDB powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB |
571 | P1011RDB_36BIT powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB,36BIT | 577 | P1011RDB_36BIT powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB,36BIT |
572 | P1011RDB_36BIT_SDCARD powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB,36BIT,SDCARD | 578 | P1011RDB_36BIT_SDCARD powerpc mpc85xx p1_p2_rdb freescale - P1_P2_RDB:P1011RDB,36BIT,SDCARD |