diff options
author | Dirk Eibach | 2012-04-25 22:54:22 -0500 |
---|---|---|
committer | Stefan Roese | 2012-04-30 08:00:56 -0500 |
commit | 6e9e6c36a6a52562edb3e3b93cbad33f9dfe5585 (patch) | |
tree | d3088a2492fab0d3345bd284755d81b6355174ca /boards.cfg | |
parent | 00251261e2d285323fc8440563d99c87ae4fc68d (diff) | |
download | u-boot-6e9e6c36a6a52562edb3e3b93cbad33f9dfe5585.tar.gz u-boot-6e9e6c36a6a52562edb3e3b93cbad33f9dfe5585.tar.xz u-boot-6e9e6c36a6a52562edb3e3b93cbad33f9dfe5585.zip |
powerpc/ppc4xx: Make gdsys 405ep boards reset more generic
In order to add boards that have different hardware for fpga reset,
any 405ep gdsys board now provides these functions:
void gd405ep_init(void);
void gd405ep_set_fpga_reset(unsigned state);
void gd405ep_setup_hw(void);
int gd405ep_get_fpga_done(unsigned fpga);
Signed-off-by: Dirk Eibach <eibach@gdsys.de>
Cc: Stefan Roese <sr@denx.de>
Signed-off-by: Stefan Roese <sr@denx.de>
Diffstat (limited to 'boards.cfg')
-rw-r--r-- | boards.cfg | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/boards.cfg b/boards.cfg index 3cf75c3151..24c5879d22 100644 --- a/boards.cfg +++ b/boards.cfg | |||
@@ -982,7 +982,7 @@ intip powerpc ppc4xx intip gdsys | |||
982 | io powerpc ppc4xx 405ep gdsys | 982 | io powerpc ppc4xx 405ep gdsys |
983 | io64 powerpc ppc4xx 405ex gdsys | 983 | io64 powerpc ppc4xx 405ex gdsys |
984 | iocon powerpc ppc4xx 405ep gdsys | 984 | iocon powerpc ppc4xx 405ep gdsys |
985 | neo powerpc ppc4xx - gdsys | 985 | neo powerpc ppc4xx 405ep gdsys |
986 | icon powerpc ppc4xx - mosaixtech | 986 | icon powerpc ppc4xx - mosaixtech |
987 | MIP405 powerpc ppc4xx mip405 mpl | 987 | MIP405 powerpc ppc4xx mip405 mpl |
988 | MIP405T powerpc ppc4xx mip405 mpl - MIP405:MIP405T | 988 | MIP405T powerpc ppc4xx mip405 mpl - MIP405:MIP405T |