diff options
author | Gerlando Falauto | 2012-10-10 17:13:10 -0500 |
---|---|---|
committer | Kim Phillips | 2012-10-23 15:23:26 -0500 |
commit | c4d22de817738e9f1f6a7c34664fc4ac112024a3 (patch) | |
tree | 8473408399d3997bf08f8166f036a570668532c6 /boards.cfg | |
parent | 6967840b83d06c7d56fb6ba6322393a9c254c27b (diff) | |
download | u-boot-c4d22de817738e9f1f6a7c34664fc4ac112024a3.tar.gz u-boot-c4d22de817738e9f1f6a7c34664fc4ac112024a3.tar.xz u-boot-c4d22de817738e9f1f6a7c34664fc4ac112024a3.zip |
km83xx: add kmvect1 board
Add support for the new kmvect1 board powered by the mpc8309 processor.
As this board is very similar to the existing suvd3, instead of adding a
new config header file, just add a new config option to suvd3.h
Signed-off-by: Gerlando Falauto <gerlando.falauto@keymile.com>
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Diffstat (limited to 'boards.cfg')
-rw-r--r-- | boards.cfg | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/boards.cfg b/boards.cfg index 3e19647783..b14a08ff15 100644 --- a/boards.cfg +++ b/boards.cfg | |||
@@ -679,7 +679,8 @@ MVBLM7 powerpc mpc83xx mvblm7 matrix_ | |||
679 | SIMPC8313_LP powerpc mpc83xx simpc8313 sheldon - SIMPC8313:NAND_LP | 679 | SIMPC8313_LP powerpc mpc83xx simpc8313 sheldon - SIMPC8313:NAND_LP |
680 | SIMPC8313_SP powerpc mpc83xx simpc8313 sheldon - SIMPC8313:NAND_SP | 680 | SIMPC8313_SP powerpc mpc83xx simpc8313 sheldon - SIMPC8313:NAND_SP |
681 | TQM834x powerpc mpc83xx tqm834x tqc | 681 | TQM834x powerpc mpc83xx tqm834x tqc |
682 | suvd3 powerpc mpc83xx km83xx keymile | 682 | suvd3 powerpc mpc83xx km83xx keymile - suvd3:SUVD3 |
683 | kmvect1 powerpc mpc83xx km83xx keymile - suvd3:KMVECT1 | ||
683 | tuge1 powerpc mpc83xx km83xx keymile - tuxx1:KM_DISABLE_APP2,TUGE1 | 684 | tuge1 powerpc mpc83xx km83xx keymile - tuxx1:KM_DISABLE_APP2,TUGE1 |
684 | tuxx1 powerpc mpc83xx km83xx keymile | 685 | tuxx1 powerpc mpc83xx km83xx keymile |
685 | kmsupx5 powerpc mpc83xx km83xx keymile - tuxx1:KM_DISABLE_APP2,KMSUPX5 | 686 | kmsupx5 powerpc mpc83xx km83xx keymile - tuxx1:KM_DISABLE_APP2,KMSUPX5 |