diff options
author | Simon Glass | 2013-03-11 01:08:13 -0500 |
---|---|---|
committer | Simon Glass | 2013-03-19 10:45:38 -0500 |
commit | 1e7133e99e27c4f02998e7eb87fa43424d48152b (patch) | |
tree | 79ee7855c8f870ee8da6a54952e3d48fd96ca028 /common | |
parent | 363464f9939633bd0dd5516e486e791bb395c745 (diff) | |
download | u-boot-1e7133e99e27c4f02998e7eb87fa43424d48152b.tar.gz u-boot-1e7133e99e27c4f02998e7eb87fa43424d48152b.tar.xz u-boot-1e7133e99e27c4f02998e7eb87fa43424d48152b.zip |
sf: Use unsigned type for buffers
The verify code is broken on archs with signed char. Fix it.
Signed-off-by: Simon Glass <sjg@chromium.org>
Diffstat (limited to 'common')
-rw-r--r-- | common/cmd_sf.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/common/cmd_sf.c b/common/cmd_sf.c index b1753587d3..3f0d414954 100644 --- a/common/cmd_sf.c +++ b/common/cmd_sf.c | |||
@@ -369,8 +369,8 @@ static void spi_test_next_stage(struct test_info *test) | |||
369 | * @param vbuf Verification buffer | 369 | * @param vbuf Verification buffer |
370 | * @return 0 if ok, -1 on error | 370 | * @return 0 if ok, -1 on error |
371 | */ | 371 | */ |
372 | static int spi_flash_test(struct spi_flash *flash, char *buf, ulong len, | 372 | static int spi_flash_test(struct spi_flash *flash, uint8_t *buf, ulong len, |
373 | ulong offset, char *vbuf) | 373 | ulong offset, uint8_t *vbuf) |
374 | { | 374 | { |
375 | struct test_info test; | 375 | struct test_info test; |
376 | int i; | 376 | int i; |
@@ -431,9 +431,9 @@ static int do_spi_flash_test(int argc, char * const argv[]) | |||
431 | { | 431 | { |
432 | unsigned long offset; | 432 | unsigned long offset; |
433 | unsigned long len; | 433 | unsigned long len; |
434 | char *buf = (char *)CONFIG_SYS_TEXT_BASE; | 434 | uint8_t *buf = (uint8_t *)CONFIG_SYS_TEXT_BASE; |
435 | char *endp; | 435 | char *endp; |
436 | char *vbuf; | 436 | uint8_t *vbuf; |
437 | int ret; | 437 | int ret; |
438 | 438 | ||
439 | offset = simple_strtoul(argv[1], &endp, 16); | 439 | offset = simple_strtoul(argv[1], &endp, 16); |