diff options
author | Benoît Thébaudeau | 2013-04-11 04:36:00 -0500 |
---|---|---|
committer | Albert ARIBAUD | 2013-04-12 00:55:08 -0500 |
commit | e53232250b9dcff4915a6024f9951f52eadb4956 (patch) | |
tree | 9dc994c1c660f72faeed79940f3aff356ce6b9a7 /doc | |
parent | c82730cb8ee8dc93cebe4dbfbb6b536ba9c724a5 (diff) | |
download | u-boot-e53232250b9dcff4915a6024f9951f52eadb4956.tar.gz u-boot-e53232250b9dcff4915a6024f9951f52eadb4956.tar.xz u-boot-e53232250b9dcff4915a6024f9951f52eadb4956.zip |
arm: Remove support for unused s3c64xx
Following the removal of the smdk6400 board, the s3c64xx SoC becomes unused, so
remove associated code. It will still be possible to restore it later from the
Git history if necessary.
Signed-off-by: Benoît Thébaudeau <benoit.thebaudeau@advansee.com>
Diffstat (limited to 'doc')
-rw-r--r-- | doc/driver-model/UDM-serial.txt | 42 |
1 files changed, 19 insertions, 23 deletions
diff --git a/doc/driver-model/UDM-serial.txt b/doc/driver-model/UDM-serial.txt index ef71fea2b8..1011c32d18 100644 --- a/doc/driver-model/UDM-serial.txt +++ b/doc/driver-model/UDM-serial.txt | |||
@@ -96,88 +96,84 @@ III) Analysis of in-tree drivers | |||
96 | ------------------ | 96 | ------------------ |
97 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 97 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
98 | 98 | ||
99 | 10) s3c64xx.c | 99 | 10) sandbox.c |
100 | ------------- | 100 | ------------- |
101 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 101 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
102 | 102 | ||
103 | 11) sandbox.c | 103 | 11) serial.c |
104 | ------------- | ||
105 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | ||
106 | |||
107 | 12) serial.c | ||
108 | ------------ | 104 | ------------ |
109 | This is a complementary part of NS16550 UART driver, see above. | 105 | This is a complementary part of NS16550 UART driver, see above. |
110 | 106 | ||
111 | 13) serial_clps7111.c | 107 | 12) serial_clps7111.c |
112 | --------------------- | 108 | --------------------- |
113 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 109 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
114 | 110 | ||
115 | 14) serial_imx.c | 111 | 13) serial_imx.c |
116 | ---------------- | 112 | ---------------- |
117 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. This driver | 113 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. This driver |
118 | might be removed in favor of serial_mxc.c . | 114 | might be removed in favor of serial_mxc.c . |
119 | 115 | ||
120 | 15) serial_ixp.c | 116 | 14) serial_ixp.c |
121 | ---------------- | 117 | ---------------- |
122 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 118 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
123 | 119 | ||
124 | 16) serial_ks8695.c | 120 | 15) serial_ks8695.c |
125 | ------------------- | 121 | ------------------- |
126 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 122 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
127 | 123 | ||
128 | 17) serial_max3100.c | 124 | 16) serial_max3100.c |
129 | -------------------- | 125 | -------------------- |
130 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 126 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
131 | 127 | ||
132 | 18) serial_mxc.c | 128 | 17) serial_mxc.c |
133 | ---------------- | 129 | ---------------- |
134 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 130 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
135 | 131 | ||
136 | 19) serial_netarm.c | 132 | 18) serial_netarm.c |
137 | ------------------- | 133 | ------------------- |
138 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 134 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
139 | 135 | ||
140 | 20) serial_pl01x.c | 136 | 19) serial_pl01x.c |
141 | ------------------ | 137 | ------------------ |
142 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible, though this | 138 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible, though this |
143 | driver in fact contains two drivers in total. | 139 | driver in fact contains two drivers in total. |
144 | 140 | ||
145 | 21) serial_pxa.c | 141 | 20) serial_pxa.c |
146 | ---------------- | 142 | ---------------- |
147 | This driver is a bit complicated, but due to clean support for | 143 | This driver is a bit complicated, but due to clean support for |
148 | CONFIG_SERIAL_MULTI, there are no expected obstructions throughout the | 144 | CONFIG_SERIAL_MULTI, there are no expected obstructions throughout the |
149 | conversion process. | 145 | conversion process. |
150 | 146 | ||
151 | 22) serial_s3c24x0.c | 147 | 21) serial_s3c24x0.c |
152 | -------------------- | 148 | -------------------- |
153 | This driver, being quite ad-hoc might need some work to bring back to shape. | 149 | This driver, being quite ad-hoc might need some work to bring back to shape. |
154 | 150 | ||
155 | 23) serial_s3c44b0.c | 151 | 22) serial_s3c44b0.c |
156 | -------------------- | 152 | -------------------- |
157 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 153 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
158 | 154 | ||
159 | 24) serial_s5p.c | 155 | 23) serial_s5p.c |
160 | ---------------- | 156 | ---------------- |
161 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 157 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
162 | 158 | ||
163 | 25) serial_sa1100.c | 159 | 24) serial_sa1100.c |
164 | ------------------- | 160 | ------------------- |
165 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 161 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
166 | 162 | ||
167 | 26) serial_sh.c | 163 | 25) serial_sh.c |
168 | --------------- | 164 | --------------- |
169 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 165 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
170 | 166 | ||
171 | 27) serial_xuartlite.c | 167 | 26) serial_xuartlite.c |
172 | ---------------------- | 168 | ---------------------- |
173 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. | 169 | No support for CONFIG_SERIAL_MULTI. Simple conversion possible. |
174 | 170 | ||
175 | 28) usbtty.c | 171 | 27) usbtty.c |
176 | ------------ | 172 | ------------ |
177 | This driver seems very complicated and entangled with USB framework. The | 173 | This driver seems very complicated and entangled with USB framework. The |
178 | conversion might be complicated here. | 174 | conversion might be complicated here. |
179 | 175 | ||
180 | 29) arch/powerpc/cpu/mpc512x/serial.c | 176 | 28) arch/powerpc/cpu/mpc512x/serial.c |
181 | ------------------------------------- | 177 | ------------------------------------- |
182 | This driver supports CONFIG_SERIAL_MULTI. This driver will need to be moved to | 178 | This driver supports CONFIG_SERIAL_MULTI. This driver will need to be moved to |
183 | proper place. | 179 | proper place. |