diff options
author | Vivek Gautam | 2013-01-27 18:39:59 -0600 |
---|---|---|
committer | Minkyu Kang | 2013-04-16 20:00:30 -0500 |
commit | 70656c79f3c85df77b65cda0237f5454851186ca (patch) | |
tree | cc187647d4b9c713270e59defc9623a1b12c3d4e /include | |
parent | 601795462a4e7ede97b64dc306de1002e688eef6 (diff) | |
download | u-boot-70656c79f3c85df77b65cda0237f5454851186ca.tar.gz u-boot-70656c79f3c85df77b65cda0237f5454851186ca.tar.xz u-boot-70656c79f3c85df77b65cda0237f5454851186ca.zip |
Exynos5: Add support for USB download boot mode
Exynos5250 supports secondary USB device boot mode. If the iROM fails
to download u-boot from the primary boot device (such as SD or eMMC),
it will try to retrieve from the secondary boot device (such as USB).
Signed-off-by: Naveen Krishna Ch <ch.naveen@samsung.com>
Signed-off-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Vivek Gautam <gautam.vivek@samsung.com>
Acked-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Minkyu Kang <mk7.kang@samsung.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/configs/exynos5250-dt.h | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/include/configs/exynos5250-dt.h b/include/configs/exynos5250-dt.h index 3aed696c2e..4514e7a225 100644 --- a/include/configs/exynos5250-dt.h +++ b/include/configs/exynos5250-dt.h | |||
@@ -134,6 +134,11 @@ | |||
134 | #define CONFIG_USB_EHCI_EXYNOS | 134 | #define CONFIG_USB_EHCI_EXYNOS |
135 | #define CONFIG_USB_STORAGE | 135 | #define CONFIG_USB_STORAGE |
136 | 136 | ||
137 | /* USB boot mode */ | ||
138 | #define EXYNOS_COPY_USB_FNPTR_ADDR 0x02020070 | ||
139 | #define EXYNOS_USB_SECONDARY_BOOT 0xfeed0002 | ||
140 | #define EXYNOS_IRAM_SECONDARY_BASE 0x02020018 | ||
141 | |||
137 | /* MMC SPL */ | 142 | /* MMC SPL */ |
138 | #define CONFIG_SPL | 143 | #define CONFIG_SPL |
139 | #define COPY_BL2_FNPTR_ADDR 0x02020030 | 144 | #define COPY_BL2_FNPTR_ADDR 0x02020030 |