aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTom Rini2012-06-19 07:54:34 -0500
committerWolfgang Denk2012-06-20 13:26:16 -0500
commit26750c8aee2383a026e0cf89e9310628d3a5a6a0 (patch)
treec9aba64f8650364b2cf284e0df6896000728c396 /mkconfig
parent87d65558efe50bb2cc3617bafd8399695212c0e5 (diff)
downloadu-boot-26750c8aee2383a026e0cf89e9310628d3a5a6a0.tar.gz
u-boot-26750c8aee2383a026e0cf89e9310628d3a5a6a0.tar.xz
u-boot-26750c8aee2383a026e0cf89e9310628d3a5a6a0.zip
CONFIG_SYS_BAUDRATE_TABLE: Add <config_fallbacks.h>, place there
We provide a default table of { 9600, 19200, 38400, 57600, 115200 } in <config_fallbacks.h> which mkconfig places after <configs/...h> in the generated config file. This is used when a board has not set its own table. Signed-off-by: Tom Rini <trini@ti.com>
Diffstat (limited to 'mkconfig')
-rwxr-xr-xmkconfig1
1 files changed, 1 insertions, 0 deletions
diff --git a/mkconfig b/mkconfig
index 438530b567..daa1810e72 100755
--- a/mkconfig
+++ b/mkconfig
@@ -167,6 +167,7 @@ cat << EOF >> config.h
167#include <config_defaults.h> 167#include <config_defaults.h>
168#include <configs/${CONFIG_NAME}.h> 168#include <configs/${CONFIG_NAME}.h>
169#include <asm/config.h> 169#include <asm/config.h>
170#include <config_fallbacks.h>
170EOF 171EOF
171 172
172exit 0 173exit 0