diff options
author | Michael Walle | 2012-06-05 06:33:16 -0500 |
---|---|---|
committer | Albert ARIBAUD | 2012-07-07 07:07:32 -0500 |
commit | 03c1b04f86ddd6a296e2d80d73f5e4670e55da1d (patch) | |
tree | b4d8209cc1b1dee7b0ced4ab179c09b01cc5ab52 /net | |
parent | 99e139d5902e488eb779cd4f00c978f3803c39be (diff) | |
download | u-boot-03c1b04f86ddd6a296e2d80d73f5e4670e55da1d.tar.gz u-boot-03c1b04f86ddd6a296e2d80d73f5e4670e55da1d.tar.xz u-boot-03c1b04f86ddd6a296e2d80d73f5e4670e55da1d.zip |
net: add helper to generate random mac address
Add new function eth_random_enetaddr() to generate a locally administered
ethernet address.
Signed-off-by: Michael Walle <michael@walle.cc>
Acked-by: Joe Hershberger <joe.hershberger@gmail.com>
Diffstat (limited to 'net')
-rw-r--r-- | net/eth.c | 22 |
1 files changed, 22 insertions, 0 deletions
@@ -70,6 +70,28 @@ static int eth_mac_skip(int index) | |||
70 | return ((skip_state = getenv(enetvar)) != NULL); | 70 | return ((skip_state = getenv(enetvar)) != NULL); |
71 | } | 71 | } |
72 | 72 | ||
73 | #ifdef CONFIG_RANDOM_MACADDR | ||
74 | void eth_random_enetaddr(uchar *enetaddr) | ||
75 | { | ||
76 | uint32_t rval; | ||
77 | |||
78 | srand(get_timer(0)); | ||
79 | |||
80 | rval = rand(); | ||
81 | enetaddr[0] = rval & 0xff; | ||
82 | enetaddr[1] = (rval >> 8) & 0xff; | ||
83 | enetaddr[2] = (rval >> 16) & 0xff; | ||
84 | |||
85 | rval = rand(); | ||
86 | enetaddr[3] = rval & 0xff; | ||
87 | enetaddr[4] = (rval >> 8) & 0xff; | ||
88 | enetaddr[5] = (rval >> 16) & 0xff; | ||
89 | |||
90 | /* make sure it's local and unicast */ | ||
91 | enetaddr[0] = (enetaddr[0] | 0x02) & ~0x01; | ||
92 | } | ||
93 | #endif | ||
94 | |||
73 | /* | 95 | /* |
74 | * CPU and board-specific Ethernet initializations. Aliased function | 96 | * CPU and board-specific Ethernet initializations. Aliased function |
75 | * signals caller to move on | 97 | * signals caller to move on |