diff options
author | Robert P. J. Day | 2013-01-30 20:06:40 -0600 |
---|---|---|
committer | Tom Rini | 2013-02-19 16:01:26 -0600 |
commit | 7789df9dc61a043bd9a2d647e2e212fb2d3c3d7e (patch) | |
tree | 7631b58c4958dd93b550d725129f94252e57b147 /tools | |
parent | 7df54d316e70e2d6ae080ef98aa9d2388bbb8af9 (diff) | |
download | u-boot-7789df9dc61a043bd9a2d647e2e212fb2d3c3d7e.tar.gz u-boot-7789df9dc61a043bd9a2d647e2e212fb2d3c3d7e.tar.xz u-boot-7789df9dc61a043bd9a2d647e2e212fb2d3c3d7e.zip |
fw_env.config: Correct "fw_saveenv" to "fw_setenv".
Fix a comment in the fw_env.config file, no functional change.
Signed-off-by: Robert P. J. Day <rpjday@crashcourse.ca>
Diffstat (limited to 'tools')
-rw-r--r-- | tools/env/fw_env.config | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tools/env/fw_env.config b/tools/env/fw_env.config index 8e21d5a5ab..9d3b1a4692 100644 --- a/tools/env/fw_env.config +++ b/tools/env/fw_env.config | |||
@@ -1,4 +1,4 @@ | |||
1 | # Configuration file for fw_(printenv/saveenv) utility. | 1 | # Configuration file for fw_(printenv/setenv) utility. |
2 | # Up to two entries are valid, in this case the redundant | 2 | # Up to two entries are valid, in this case the redundant |
3 | # environment sector is assumed present. | 3 | # environment sector is assumed present. |
4 | # Notice, that the "Number of sectors" is ignored on NOR and SPI-dataflash. | 4 | # Notice, that the "Number of sectors" is ignored on NOR and SPI-dataflash. |