diff options
Diffstat (limited to 'arch/arm/cpu/armv7/omap5/sdram.c')
-rw-r--r-- | arch/arm/cpu/armv7/omap5/sdram.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/cpu/armv7/omap5/sdram.c b/arch/arm/cpu/armv7/omap5/sdram.c index 67ff63b9f6..8fb962e39d 100644 --- a/arch/arm/cpu/armv7/omap5/sdram.c +++ b/arch/arm/cpu/armv7/omap5/sdram.c | |||
@@ -482,6 +482,7 @@ void __weak emif_get_ext_phy_ctrl_const_regs(u32 emif_nr, | |||
482 | break; | 482 | break; |
483 | case DRA762_ES1_0: | 483 | case DRA762_ES1_0: |
484 | case DRA722_ES2_0: | 484 | case DRA722_ES2_0: |
485 | case DRA722_ES2_1: | ||
485 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2; | 486 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2; |
486 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2); | 487 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2); |
487 | break; | 488 | break; |
@@ -716,6 +717,7 @@ const struct read_write_regs *get_bug_regs(u32 *iterations) | |||
716 | case DRA752_ES2_0: | 717 | case DRA752_ES2_0: |
717 | case DRA722_ES1_0: | 718 | case DRA722_ES1_0: |
718 | case DRA722_ES2_0: | 719 | case DRA722_ES2_0: |
720 | case DRA722_ES2_1: | ||
719 | bug_00339_regs_ptr = dra_bug_00339_regs; | 721 | bug_00339_regs_ptr = dra_bug_00339_regs; |
720 | *iterations = sizeof(dra_bug_00339_regs)/ | 722 | *iterations = sizeof(dra_bug_00339_regs)/ |
721 | sizeof(dra_bug_00339_regs[0]); | 723 | sizeof(dra_bug_00339_regs[0]); |