diff options
Diffstat (limited to 'arch/arm/cpu/armv7/omap5/sdram.c')
-rw-r--r-- | arch/arm/cpu/armv7/omap5/sdram.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/cpu/armv7/omap5/sdram.c b/arch/arm/cpu/armv7/omap5/sdram.c index 7712923d85..67ff63b9f6 100644 --- a/arch/arm/cpu/armv7/omap5/sdram.c +++ b/arch/arm/cpu/armv7/omap5/sdram.c | |||
@@ -480,6 +480,7 @@ void __weak emif_get_ext_phy_ctrl_const_regs(u32 emif_nr, | |||
480 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz; | 480 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz; |
481 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz); | 481 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz); |
482 | break; | 482 | break; |
483 | case DRA762_ES1_0: | ||
483 | case DRA722_ES2_0: | 484 | case DRA722_ES2_0: |
484 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2; | 485 | *regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2; |
485 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2); | 486 | *size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2); |
@@ -709,6 +710,7 @@ const struct read_write_regs *get_bug_regs(u32 *iterations) | |||
709 | *iterations = sizeof(omap5_bug_00339_regs)/ | 710 | *iterations = sizeof(omap5_bug_00339_regs)/ |
710 | sizeof(omap5_bug_00339_regs[0]); | 711 | sizeof(omap5_bug_00339_regs[0]); |
711 | break; | 712 | break; |
713 | case DRA762_ES1_0: | ||
712 | case DRA752_ES1_0: | 714 | case DRA752_ES1_0: |
713 | case DRA752_ES1_1: | 715 | case DRA752_ES1_1: |
714 | case DRA752_ES2_0: | 716 | case DRA752_ES2_0: |