diff options
Diffstat (limited to 'arch/arm/include/asm/arch-am33xx/omap.h')
-rw-r--r-- | arch/arm/include/asm/arch-am33xx/omap.h | 25 |
1 files changed, 0 insertions, 25 deletions
diff --git a/arch/arm/include/asm/arch-am33xx/omap.h b/arch/arm/include/asm/arch-am33xx/omap.h index d28f9a83ff..7e3bb9c994 100644 --- a/arch/arm/include/asm/arch-am33xx/omap.h +++ b/arch/arm/include/asm/arch-am33xx/omap.h | |||
@@ -35,29 +35,4 @@ | |||
35 | #define NON_SECURE_SRAM_START 0x40300000 | 35 | #define NON_SECURE_SRAM_START 0x40300000 |
36 | #define NON_SECURE_SRAM_END 0x40320000 | 36 | #define NON_SECURE_SRAM_END 0x40320000 |
37 | #endif | 37 | #endif |
38 | |||
39 | /* ROM code defines */ | ||
40 | /* Boot device */ | ||
41 | #define BOOT_DEVICE_MASK 0xFF | ||
42 | #define BOOT_DEVICE_OFFSET 0x8 | ||
43 | #define DEV_DESC_PTR_OFFSET 0x4 | ||
44 | #define DEV_DATA_PTR_OFFSET 0x18 | ||
45 | #define BOOT_MODE_OFFSET 0x8 | ||
46 | #define RESET_REASON_OFFSET 0x9 | ||
47 | #define CH_FLAGS_OFFSET 0xA | ||
48 | |||
49 | #define CH_FLAGS_CHSETTINGS (0x1 << 0) | ||
50 | #define CH_FLAGS_CHRAM (0x1 << 1) | ||
51 | #define CH_FLAGS_CHFLASH (0x1 << 2) | ||
52 | #define CH_FLAGS_CHMMCSD (0x1 << 3) | ||
53 | |||
54 | #ifndef __ASSEMBLY__ | ||
55 | struct omap_boot_parameters { | ||
56 | char *boot_message; | ||
57 | unsigned int mem_boot_descriptor; | ||
58 | unsigned char omap_bootdevice; | ||
59 | unsigned char reset_reason; | ||
60 | unsigned char ch_flags; | ||
61 | }; | ||
62 | #endif | ||
63 | #endif | 38 | #endif |