diff options
Diffstat (limited to 'arch/arm/include/asm/arch-omap5/omap.h')
-rw-r--r-- | arch/arm/include/asm/arch-omap5/omap.h | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/arch/arm/include/asm/arch-omap5/omap.h b/arch/arm/include/asm/arch-omap5/omap.h index 6dfedf42a6..df8222aaf5 100644 --- a/arch/arm/include/asm/arch-omap5/omap.h +++ b/arch/arm/include/asm/arch-omap5/omap.h | |||
@@ -44,9 +44,6 @@ | |||
44 | #define DRAM_ADDR_SPACE_START OMAP54XX_DRAM_ADDR_SPACE_START | 44 | #define DRAM_ADDR_SPACE_START OMAP54XX_DRAM_ADDR_SPACE_START |
45 | #define DRAM_ADDR_SPACE_END OMAP54XX_DRAM_ADDR_SPACE_END | 45 | #define DRAM_ADDR_SPACE_END OMAP54XX_DRAM_ADDR_SPACE_END |
46 | 46 | ||
47 | /* CONTROL_ID_CODE */ | ||
48 | #define CONTROL_ID_CODE 0x4A002204 | ||
49 | |||
50 | /* To be verified */ | 47 | /* To be verified */ |
51 | #define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F | 48 | #define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F |
52 | #define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F | 49 | #define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F |