diff options
Diffstat (limited to 'arch/arm/include/asm/omap_common.h')
-rw-r--r-- | arch/arm/include/asm/omap_common.h | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/arch/arm/include/asm/omap_common.h b/arch/arm/include/asm/omap_common.h index ee7b188d3a..8747bff07b 100644 --- a/arch/arm/include/asm/omap_common.h +++ b/arch/arm/include/asm/omap_common.h | |||
@@ -362,6 +362,7 @@ struct omap_sys_ctrl_regs { | |||
362 | u32 control_ldosram_iva_voltage_ctrl; | 362 | u32 control_ldosram_iva_voltage_ctrl; |
363 | u32 control_ldosram_mpu_voltage_ctrl; | 363 | u32 control_ldosram_mpu_voltage_ctrl; |
364 | u32 control_ldosram_core_voltage_ctrl; | 364 | u32 control_ldosram_core_voltage_ctrl; |
365 | u32 control_usbotghs_ctrl; | ||
365 | u32 control_padconf_core_base; | 366 | u32 control_padconf_core_base; |
366 | u32 control_paconf_global; | 367 | u32 control_paconf_global; |
367 | u32 control_paconf_mode; | 368 | u32 control_paconf_mode; |
@@ -546,9 +547,6 @@ void scale_vcores(struct vcores_data const *); | |||
546 | u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic); | 547 | u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic); |
547 | void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic); | 548 | void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic); |
548 | 549 | ||
549 | /* Max value for DPLL multiplier M */ | ||
550 | #define OMAP_DPLL_MAX_N 127 | ||
551 | |||
552 | /* HW Init Context */ | 550 | /* HW Init Context */ |
553 | #define OMAP_INIT_CONTEXT_SPL 0 | 551 | #define OMAP_INIT_CONTEXT_SPL 0 |
554 | #define OMAP_INIT_CONTEXT_UBOOT_FROM_NOR 1 | 552 | #define OMAP_INIT_CONTEXT_UBOOT_FROM_NOR 1 |