diff options
Diffstat (limited to 'arch/arm/include/asm')
-rw-r--r-- | arch/arm/include/asm/arch-omap5/i2c.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/include/asm/arch-omap5/i2c.h b/arch/arm/include/asm/arch-omap5/i2c.h index 68be03be58..ec39a5318d 100644 --- a/arch/arm/include/asm/arch-omap5/i2c.h +++ b/arch/arm/include/asm/arch-omap5/i2c.h | |||
@@ -23,7 +23,7 @@ | |||
23 | #ifndef _OMAP5_I2C_H_ | 23 | #ifndef _OMAP5_I2C_H_ |
24 | #define _OMAP5_I2C_H_ | 24 | #define _OMAP5_I2C_H_ |
25 | 25 | ||
26 | #define I2C_BUS_MAX 3 | 26 | #define I2C_BUS_MAX 5 |
27 | #define I2C_DEFAULT_BASE I2C_BASE1 | 27 | #define I2C_DEFAULT_BASE I2C_BASE1 |
28 | 28 | ||
29 | struct i2c { | 29 | struct i2c { |