aboutsummaryrefslogtreecommitdiffstats
path: root/arch
diff options
context:
space:
mode:
Diffstat (limited to 'arch')
-rw-r--r--arch/arm/include/asm/arch-omap5/i2c.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/include/asm/arch-omap5/i2c.h b/arch/arm/include/asm/arch-omap5/i2c.h
index 68be03be58..ec39a5318d 100644
--- a/arch/arm/include/asm/arch-omap5/i2c.h
+++ b/arch/arm/include/asm/arch-omap5/i2c.h
@@ -23,7 +23,7 @@
23#ifndef _OMAP5_I2C_H_ 23#ifndef _OMAP5_I2C_H_
24#define _OMAP5_I2C_H_ 24#define _OMAP5_I2C_H_
25 25
26#define I2C_BUS_MAX 3 26#define I2C_BUS_MAX 5
27#define I2C_DEFAULT_BASE I2C_BASE1 27#define I2C_DEFAULT_BASE I2C_BASE1
28 28
29struct i2c { 29struct i2c {