diff options
Diffstat (limited to 'board/gumstix/duovero/duovero.c')
-rw-r--r-- | board/gumstix/duovero/duovero.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/board/gumstix/duovero/duovero.c b/board/gumstix/duovero/duovero.c index 9671c5aa54..f35c77ba5a 100644 --- a/board/gumstix/duovero/duovero.c +++ b/board/gumstix/duovero/duovero.c | |||
@@ -110,17 +110,19 @@ void set_muxconf_regs(void) | |||
110 | sizeof(struct pad_conf_entry)); | 110 | sizeof(struct pad_conf_entry)); |
111 | } | 111 | } |
112 | 112 | ||
113 | #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC) | 113 | #if defined(CONFIG_GENERIC_MMC) |
114 | int board_mmc_init(bd_t *bis) | 114 | int board_mmc_init(bd_t *bis) |
115 | { | 115 | { |
116 | return omap_mmc_init(0, 0, 0, -1, -1); | 116 | return omap_mmc_init(0, 0, 0, -1, -1); |
117 | } | 117 | } |
118 | 118 | ||
119 | #if !defined(CONFIG_SPL_BUILD) | ||
119 | void board_mmc_power_init(void) | 120 | void board_mmc_power_init(void) |
120 | { | 121 | { |
121 | twl6030_power_mmc_init(0); | 122 | twl6030_power_mmc_init(0); |
122 | } | 123 | } |
123 | #endif | 124 | #endif |
125 | #endif | ||
124 | 126 | ||
125 | #if defined(CONFIG_CMD_NET) | 127 | #if defined(CONFIG_CMD_NET) |
126 | 128 | ||