diff options
Diffstat (limited to 'board/logicpd/omap3som/omap3logic.c')
-rw-r--r-- | board/logicpd/omap3som/omap3logic.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/board/logicpd/omap3som/omap3logic.c b/board/logicpd/omap3som/omap3logic.c index 51d2987566..adba90dbb1 100644 --- a/board/logicpd/omap3som/omap3logic.c +++ b/board/logicpd/omap3som/omap3logic.c | |||
@@ -252,7 +252,7 @@ int board_late_init(void) | |||
252 | } | 252 | } |
253 | #endif | 253 | #endif |
254 | 254 | ||
255 | #if defined(CONFIG_GENERIC_MMC) && !defined(CONFIG_SPL_BUILD) | 255 | #if defined(CONFIG_GENERIC_MMC) |
256 | int board_mmc_init(bd_t *bis) | 256 | int board_mmc_init(bd_t *bis) |
257 | { | 257 | { |
258 | return omap_mmc_init(0, 0, 0, -1, -1); | 258 | return omap_mmc_init(0, 0, 0, -1, -1); |