aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'board/technexion/twister/twister.c')
-rw-r--r--board/technexion/twister/twister.c3
1 files changed, 1 insertions, 2 deletions
diff --git a/board/technexion/twister/twister.c b/board/technexion/twister/twister.c
index 48d207fbd4..70c4ce5b8d 100644
--- a/board/technexion/twister/twister.c
+++ b/board/technexion/twister/twister.c
@@ -130,8 +130,7 @@ int board_eth_init(bd_t *bis)
130 return 0; 130 return 0;
131} 131}
132 132
133#if defined(CONFIG_OMAP_HSMMC) && \ 133#if defined(CONFIG_OMAP_HSMMC)
134 !defined(CONFIG_SPL_BUILD)
135int board_mmc_init(bd_t *bis) 134int board_mmc_init(bd_t *bis)
136{ 135{
137 return omap_mmc_init(0, 0, 0, -1, -1); 136 return omap_mmc_init(0, 0, 0, -1, -1);