diff options
Diffstat (limited to 'include/configs/dra7xx_evm.h')
-rw-r--r-- | include/configs/dra7xx_evm.h | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/include/configs/dra7xx_evm.h b/include/configs/dra7xx_evm.h index b142049a6c..b0b0bdacf6 100644 --- a/include/configs/dra7xx_evm.h +++ b/include/configs/dra7xx_evm.h | |||
@@ -38,4 +38,8 @@ | |||
38 | #define CONFIG_CONS_INDEX 1 | 38 | #define CONFIG_CONS_INDEX 1 |
39 | #define CONFIG_SYS_NS16550_COM1 UART1_BASE | 39 | #define CONFIG_SYS_NS16550_COM1 UART1_BASE |
40 | #define CONFIG_BAUDRATE 115200 | 40 | #define CONFIG_BAUDRATE 115200 |
41 | |||
42 | /* Clock Defines */ | ||
43 | #define V_OSCK 20000000 /* Clock output from T2 */ | ||
44 | |||
41 | #endif /* __CONFIG_DRA7XX_EVM_H */ | 45 | #endif /* __CONFIG_DRA7XX_EVM_H */ |