diff options
Diffstat (limited to 'include/configs/omap5_uevm.h')
-rw-r--r-- | include/configs/omap5_uevm.h | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/include/configs/omap5_uevm.h b/include/configs/omap5_uevm.h index 4f2d4253c7..96c5955b62 100644 --- a/include/configs/omap5_uevm.h +++ b/include/configs/omap5_uevm.h | |||
@@ -61,5 +61,8 @@ | |||
61 | /* Clock Defines */ | 61 | /* Clock Defines */ |
62 | #define V_OSCK 19200000 /* Clock output from T2 */ | 62 | #define V_OSCK 19200000 /* Clock output from T2 */ |
63 | 63 | ||
64 | #define NON_SECURE_SRAM_START 0x40300000 | ||
65 | #define NON_SECURE_SRAM_END 0x40320000 /* Not inclusive */ | ||
66 | |||
64 | #define CONFIG_OMAP_PLATFORM_RESET_TIME_MAX_USEC 16296 | 67 | #define CONFIG_OMAP_PLATFORM_RESET_TIME_MAX_USEC 16296 |
65 | #endif /* __CONFIG_OMAP5_EVM_H */ | 68 | #endif /* __CONFIG_OMAP5_EVM_H */ |